TL4050C50
(ACTIVE) Precision Micropower Shunt Voltage Reference

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TL4050C50IDBZR ACTIVE -40 to 85 0.60 | 1ku SOT-23 (DBZ) | 3 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
TL4050C50IDBZRG4 ACTIVE -40 to 85 0.60 | 1ku SOT-23 (DBZ) | 3 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TL4050C50IDBZT ACTIVE -40 to 85 0.90 | 1ku SOT-23 (DBZ) | 3 View 250 | SMALL T&R 512 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TL4050C50IDBZTG4 ACTIVE -40 to 85 0.90 | 1ku SOT-23 (DBZ) | 3 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TL4050C50IDCKR ACTIVE -40 to 85 0.65 | 1ku SC70 (DCK) | 5 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
TL4050C50IDCKRG4 ACTIVE -40 to 85 0.65 | 1ku SC70 (DCK) | 5 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TL4050C50IDCKT ACTIVE -40 to 85 0.95 | 1ku SC70 (DCK) | 5 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TL4050C50IDCKTG4 ACTIVE -40 to 85 0.95 | 1ku SC70 (DCK) | 5 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TL4050C50QDBZR ACTIVE -40 to 125 0.80 | 1ku SOT-23 (DBZ) | 3 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
TL4050C50QDBZRG4 ACTIVE -40 to 125 0.80 | 1ku SOT-23 (DBZ) | 3 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TL4050C50QDBZT ACTIVE -40 to 125 1.10 | 1ku SOT-23 (DBZ) | 3 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TL4050C50QDBZTG4 ACTIVE -40 to 125 1.10 | 1ku SOT-23 (DBZ) | 3 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TL4050C50QDCKR ACTIVE -40 to 125 0.90 | 1ku SC70 (DCK) | 5 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
TL4050C50QDCKRG4 ACTIVE -40 to 125 0.90 | 1ku SC70 (DCK) | 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TL4050C50QDCKT ACTIVE -40 to 125 1.15 | 1ku SC70 (DCK) | 5 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TL4050C50QDCKTG4 ACTIVE -40 to 125 1.15 | 1ku SC70 (DCK) | 5 View 250 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 713 18 Aug 2009

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
Power Stage Designer of Most Commonly Used Switchmode Power Supplies POWERSTAGE-DESIGNER Analysis Software

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions.
On-Line Training   On Demand  
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  

Click Here