TL720M05-Q1

ACTIVE

Automotive 450-mA, off-battery (42-V), low-dropout voltage regulator with reverse voltage protection

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS7B88-Q1 ACTIVE Automotive 500-mA, 40-V, low-dropout (LDO) linear regulator with fast transient response Improved line and load transient performance and pricing

Product details

Vin (min) (V) 5.5 Vin (max) (V) 42 Iout (max) (A) 0.45 Operating temperature range (°C) -40 to 125 Rating Automotive Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (A) 0.012
Vin (min) (V) 5.5 Vin (max) (V) 42 Iout (max) (A) 0.45 Operating temperature range (°C) -40 to 125 Rating Automotive Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (A) 0.012
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 TO-252 (KVU) 3 66.726 mm² 6.6 x 10.11 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Qualified for Automotive Applications
  • Output Voltage of 5 V ±2%
  • Very Low Current Consumption
  • Very Low Dropout Voltage
  • Short-Circuit Protection
  • Reverse-Polarity Protection
  • ESD Protection > 6 kV
  • Qualified for Automotive Applications
  • Output Voltage of 5 V ±2%
  • Very Low Current Consumption
  • Very Low Dropout Voltage
  • Short-Circuit Protection
  • Reverse-Polarity Protection
  • ESD Protection > 6 kV

The TL720M05-Q1 devices are monolithic integrated low-dropout voltage regulators offered in 3-pin TO packages. They regulate an input voltage up to 45 V to VOUT of 5 V with 2% tolerance. The devices can drive loads up to 450 mA and are short-circuit proof. At overtemperature, the incorporated temperature protection turns off the TL720M05-Q1 devices.

The input capacitor (CIN) compensates for line fluctuation. Using a resistor of approximately 1 Ω in series with CIN dampens the oscillation of input inductivity and input capacitance. The output capacitor (COUT) stabilizes the regulation circuit. Output is stable at COUT ≥ 22 µF and ESR ≤ 5 Ω, within the operating temperature range.

The control amplifier compares a reference voltage to a voltage that is proportional to the output voltage and drives the base of the series transistor through a buffer. Saturation control as a function of the load current prevents any oversaturation of the power element. The device also incorporates a number of internal circuits for protection against:

  • Overload
  • Overtemperature
  • Reverse polarity

The TL720M05-Q1 devices are monolithic integrated low-dropout voltage regulators offered in 3-pin TO packages. They regulate an input voltage up to 45 V to VOUT of 5 V with 2% tolerance. The devices can drive loads up to 450 mA and are short-circuit proof. At overtemperature, the incorporated temperature protection turns off the TL720M05-Q1 devices.

The input capacitor (CIN) compensates for line fluctuation. Using a resistor of approximately 1 Ω in series with CIN dampens the oscillation of input inductivity and input capacitance. The output capacitor (COUT) stabilizes the regulation circuit. Output is stable at COUT ≥ 22 µF and ESR ≤ 5 Ω, within the operating temperature range.

The control amplifier compares a reference voltage to a voltage that is proportional to the output voltage and drives the base of the series transistor through a buffer. Saturation control as a function of the load current prevents any oversaturation of the power element. The device also incorporates a number of internal circuits for protection against:

  • Overload
  • Overtemperature
  • Reverse polarity

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TL720M05-Q1 Low-Dropout Voltage Regulator datasheet (Rev. H) PDF | HTML 31 Oct 2014
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
More literature Fundamentals of designing with LDOs in auto battery direct connect applications 27 Feb 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLTLDO2EVM-037 — Universal LDO linear voltage regulator evaluation module for DCY, DDA and KVU packages

The MLTLDO2EVM-037 multipackage low-dropout (LDO) evaluation module (EVM) allows design engineers to evaluate the operation and performance of several common packages of linear regulators for possible use in their own circuit application. This EVM configuration contains a DDA, 3-pin and 5-pin KVU, (...)

User guide: PDF
Not available on TI.com
Simulation model

TL720M05-Q1 PSpice Transient Model

SGLM025.ZIP (86 KB) - PSpice Model
Simulation model

TL720M05-Q1 Unencrypted PSpice Transient Model

SGLM026.ZIP (2 KB) - PSpice Model
Package Pins Download
HTSSOP (PWP) 20 View options
TO-252 (KVU) 3 View options
TO-263 (KTT) 3 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos