TLC0838
(ACTIVE) 8-Bit, 20 kSPS ADC Serial Out, uProcessor Periph./Standalone, Rem. Op w/Ser. Data Link, Mux option

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TLC0838CDW ACTIVE   1.75 | 1ku SOIC (DW) | 20 View 25 | TUBE 191 Typical lead time for 1k quantity: 4 to 8 weeks
TLC0838CDWG4 ACTIVE   1.75 | 1ku SOIC (DW) | 20 View 25 | TUBE 50 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLC0838CDWR ACTIVE   1.45 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TLC0838CDWRG4 ACTIVE   1.45 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TLC0838CN ACTIVE   1.70 | 1ku PDIP (N) | 20 View 20 | TUBE 1K - 5K 1k quantity lead time: In stock
Contact Distributor TLC0838CNE4 ACTIVE   1.70 | 1ku PDIP (N) | 20 View 20 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TLC0838CPW ACTIVE 0 to 70 1.75 | 1ku TSSOP (PW) | 20 View 70 | TUBE 7 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLC0838CPWG4 ACTIVE 0 to 70 1.75 | 1ku TSSOP (PW) | 20 View 70 | TUBE 70 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLC0838CPWR ACTIVE 0 to 70 1.45 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TLC0838CPWRG4 ACTIVE 0 to 70 1.45 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TLC0838IDW ACTIVE   1.90 | 1ku SOIC (DW) | 20 View 25 | TUBE 308 Typical lead time for 1k quantity: 4 to 8 weeks
TLC0838IDWG4 ACTIVE   1.90 | 1ku SOIC (DW) | 20 View 25 | TUBE 25 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLC0838IDWR ACTIVE   1.55 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLC0838IDWRG4 ACTIVE   1.55 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLC0838IN ACTIVE -40 to 85 1.80 | 1ku PDIP (N) | 20 View 20 | TUBE 753 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor TLC0838INE4 ACTIVE -40 to 85 1.80 | 1ku PDIP (N) | 20 View 20 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLC0838IPW ACTIVE -40 to 85 1.90 | 1ku TSSOP (PW) | 20 View 70 | TUBE 219 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor TLC0838IPWG4 ACTIVE -40 to 85 1.90 | 1ku TSSOP (PW) | 20 View 70 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLC0838IPWR ACTIVE -40 to 85 1.55 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLC0838IPWRG4 ACTIVE -40 to 85 1.55 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADS7868   1.2V, 8 bit 280KSPS, Serial ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Single channel equivalent device with higher sampling rate (200kSPS)and single ended input  
TLC0831   8-Bit, 31 kSPS ADC Serial Out, Microprocessor Peripheral/Standalone, Single Channels   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Single channel equivalent device  
TLC0832   8-Bit, 22 kSPS ADC Serial Out, uProcessor Periph./Standalone, Mux option w/SE or differential, 2 Ch.   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Two channel equivalent device  
TLC0834   8-Bit, 20 kSPS ADC Serial Out, uProcessor Periph./Standalone, Rem. Op w/Ser. Data Link, Mux option   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Four channel equivalent device  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 777 13 Oct 2000

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 215 17 Mar 2011 1,837

Tools & Software

Development Tools (2)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  


See More Training & Events
Click Here