TLC1543
(ACTIVE) 10-Bit, 38 kSPS ADC Serial Out, On-Chip System Clock, 11 Ch.

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TLC1543CDB ACTIVE   2.30 | 1ku SSOP (DB) | 20 View 70 | TUBE 961 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor TLC1543CDBG4 ACTIVE   2.30 | 1ku SSOP (DB) | 20 View 70 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Not Available TLC1543CDBLE OBSOLETE   Contact Distributor SSOP (DB) | 20     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TLC1543CDBR ACTIVE   1.90 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R 60 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLC1543CDBRG4 ACTIVE   1.90 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLC1543CDW ACTIVE   2.30 | 1ku SOIC (DW) | 20 View 25 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
TLC1543CDWG4 ACTIVE   2.30 | 1ku SOIC (DW) | 20 View 25 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
TLC1543CDWR ACTIVE   1.90 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor TLC1543CDWRG4 ACTIVE   1.90 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TLC1543CFN ACTIVE   2.30 | 1ku PLCC (FN) | 20 View 46 | TUBE >5K 1k quantity lead time: In stock
TLC1543CFNG3 ACTIVE   2.30 | 1ku PLCC (FN) | 20 View 46 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
TLC1543CFNR ACTIVE 0 to 70 2.00 | 1ku PLCC (FN) | 20 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TLC1543CFNRG3 ACTIVE 0 to 70 2.00 | 1ku PLCC (FN) | 20 View 1000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TLC1543CN ACTIVE   2.20 | 1ku PDIP (N) | 20 View 20 | TUBE >5K 1k quantity lead time: In stock
Contact Distributor TLC1543CNE4 ACTIVE   2.20 | 1ku PDIP (N) | 20 View 20 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TLC1543IDB ACTIVE   2.40 | 1ku SSOP (DB) | 20 View 70 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor TLC1543IDBG4 ACTIVE   2.40 | 1ku SSOP (DB) | 20 View 70 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Not Available TLC1543IDBLE OBSOLETE   Contact Distributor SSOP (DB) | 20     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TLC1543IDBR ACTIVE   2.00 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TLC1543IDBRG4 ACTIVE   2.00 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLC1543IDW ACTIVE   2.40 | 1ku SOIC (DW) | 20 View 25 | TUBE 1K - 5K 1k quantity lead time: In stock
Contact Distributor TLC1543IDWG4 ACTIVE   2.40 | 1ku SOIC (DW) | 20 View 25 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLC1543IDWR ACTIVE   2.00 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TLC1543IDWRG4 ACTIVE   2.00 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TLC1543IFN ACTIVE   2.00 | 1ku PLCC (FN) | 20 View 46 | TUBE >5K 1k quantity lead time: In stock
Contact Distributor TLC1543IFNG3 ACTIVE   2.00 | 1ku PLCC (FN) | 20 View 46 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLC1543IN ACTIVE   2.30 | 1ku PDIP (N) | 20 View 20 | TUBE 414 Typical lead time for 1k quantity: 4 to 8 weeks
TLC1543INE4 ACTIVE   2.30 | 1ku PDIP (N) | 20 View 20 | TUBE 211 Typical lead time for 1k quantity: 4 to 8 weeks
TLC1543QDB ACTIVE -40 to 125 2.30 | 1ku SSOP (DB) | 20 View 70 | SMALL T&R >5K 1k quantity lead time: In stock
TLC1543QDBG4 ACTIVE -40 to 125 2.35 | 1ku SSOP (DB) | 20 View 70 | SMALL T&R 145 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLC1543QDBR ACTIVE -40 to 125 2.30 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R 8 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TLC1543QDBRG4 ACTIVE -40 to 125 2.35 | 1ku SSOP (DB) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TLC1543QDW ACTIVE -40 to 125 2.30 | 1ku SOIC (DW) | 20 View 25 | TUBE 429 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLC1543QDWG4 ACTIVE -40 to 125 2.30 | 1ku SOIC (DW) | 20 View 25 | TUBE 300 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLC1543QDWR ACTIVE -40 to 125 2.30 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TLC1543QDWRG4 ACTIVE -40 to 125 2.30 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TLC1543QFN ACTIVE -40 to 125 2.30 | 1ku PLCC (FN) | 20 View 46 | SMALL T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADS7867   1.2V, 10 bit 240KSPS, Serial ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Single channel equivalent device higher sampling rate (200kSPS)  
TLC1541   10-Bit, 32 kSPS ADC Serial Out, uProcessor Periph./Standalone, 11 Ch.   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  
TLC1542   10-Bit, 38 kSPS ADC Serial Out, On-Chip System Clock, 11 Ch.   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  

Technical Documents

Datasheet (1)

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 215 17 Mar 2011 1,837

Tools & Software

Development Tools (2)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  


See More Training & Events
Click Here