TLC2543-Q1 Automotive 12-Bit Analog-to-Digital Converter (ADC) With Serial Control and 11 Analog Inputs | TI.com

TLC2543-Q1 (ACTIVE)

Automotive 12-Bit Analog-to-Digital Converter (ADC) With Serial Control and 11 Analog Inputs

 

Description

The TLC2543 is a 12-bit, switched-capacitor, successive-approximation, analog-to-digital converters. Each device, with three control inputs [chip select (CS), the input-output clock, and the address input (DATA INPUT)], is designed for communication with the serial port of a host processor or peripheral through a serial 3-state output. The device allows high-speed data transfers from the host.

In addition to the high-speed converter and versatile control capability, the device has an on-chip 14-channel multiplexer that can select any one of 11 inputs or any one of three internal self-test voltages. The sample-and-hold function is automatic. At the end of conversion, the end-of-conversion (EOC) output goes high to indicate that conversion is complete. The converter incorporated in the device features differential high-impedance reference inputs that facilitate ratiometric conversion, scaling, and isolation of analog circuitry from logic and supply noise. A switched-capacitor design allows low-error conversion over the full operating temperature range.

Features

  • Qualified for Automotive Applications
  • 12-Bit-Resolution A/D Converter
  • 10-µs Conversion Time Over Operating Temperature
  • 11 Analog Input Channels
  • Three Built-In Self-Test Modes
  • Inherent Sample-and-Hold Function
  • Linearity Error . . . ±1 LSB Max
  • On-Chip System Clock
  • End-of-Conversion Output
  • Unipolar or Bipolar Output Operation (Signed Binary With Respect to 1/2 the Applied Voltage Reference)
  • Programmable MSB or LSB First
  • Programmable Power Down
  • Programmable Output Data Length
  • CMOS Technology
  • Application Report Available

Microcontroller Based Data Acquisition Using the TLC2543 12-bit Serial-Out ADC (SLAA012)

View more

Parametrics Compare all products in Precision ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (Max) (kSPS)
Number of input channels
Interface
Operating temperature range (C)
Package Group
Approx. price (US$)
Power consumption (Typ) (mW)
Package size: mm2:W x L (PKG)
Architecture
Input type
Multi-channel configuration
Reference mode
Features
Input range (Max) (V)
Input range (Min) (V)
Analog voltage AVDD (Min) (V)
Analog voltage AVDD (Max) (V)
Digital supply (Min) (V)
Digital supply (Max) (V)
INL (Max) (+/-LSB)
SINAD (dB)
SNR (dB)
Rating
TLC2543-Q1 TLC1542 TLC1543 TLC2543 TLC2543-EP TLV1543 TLV2543 TLV2553 TLV2553-Q1 TLV2556
12     10     10     12     12     10     12     12     12     12    
66     38     38     66     66     38     66     200     200     200    
11     11     11     11     11     11     11     11     11     11    
SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI    
-40 to 85     0 to 70     -40 to 125
0 to 70    
-40 to 85     -40 to 125
-55 to 125    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
SSOP | 20     PDIP | 20
PLCC | 20
SOIC | 20    
PDIP | 20
PLCC | 20
SOIC | 20
SSOP | 20    
PDIP | 20
PLCC | 20
SOIC | 20
SSOP | 20    
SOIC | 20
SSOP | 20    
PDIP | 20
PLCC | 20
SOIC | 20
SSOP | 20    
PDIP | 20
SOIC | 20
SSOP | 20    
SOIC | 20
TSSOP | 20    
SOIC | 20
TSSOP | 20    
SOIC | 20
TSSOP | 20    
7.21 | 1ku     4.03 | 1ku     1.96 | 1ku     5.75 | 1ku     11.00 | 1ku     2.53 | 1ku     7.56 | 1ku     3.93 | 1ku     4.60 | 1ku     4.08 | 1ku    
5     4     4     5     5     4     3.3     2.43     2.43     2.43    
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)     See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)    
See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
See datasheet (PDIP)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
SAR     SAR     SAR     SAR     SAR     SAR     SAR     SAR     SAR     SAR    
Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended    
Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed    
Ext