Datasheet
- 5-V, 12-Bit, 400 KSPS, 4/8 Channel, Low Power, Serial A-D Converter (Rev. A)
(PDF , 1238 KB) 01 Jul 1999 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TLC2558CDW | ACTIVE | 5.30 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TLC2558CDWG4 | ACTIVE | 5.30 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | 5 | Typical lead time for 1k quantity: 4 to 8 weeks | | TLC2558IDW | ACTIVE | 5.70 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | >5K | 1k quantity lead time: In stock | Contact Distributor | TLC2558IDWG4 | ACTIVE | 5.70 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TLC2558IPW | ACTIVE | -40 to 85 | 6.85 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | 174 | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | TLC2558IPWG4 | ACTIVE | -40 to 85 | 6.85 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | TLC2558IPWR | ACTIVE | -40 to 85 | 5.70 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TLC2558IPWRG4 | ACTIVE | -40 to 85 | 5.70 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS7886 | 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Single channel equivalent device with higher sampling rate (1MSPS) |
| ADS7866 | 1.2V, 12 Bit 200KSPS, Serial ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Single channel equivalent device with lower sampling rate (200kSPS) |
| TLC2554 | 12-bit, 400 KSPS ADC, 4-Ch. Serial With Powerdown | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 4-channel equivalent device |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1238 | 01 Jul 1999 |
Tools & Software
Software (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 950 views, 05 May 2008 |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 