TLC25L4
(ACTIVE) Quad uPower Low-Voltage Operational Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TLC25L4CD ACTIVE 2.10 | 1ku SOIC (D) | 14 View 50 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Not Available TLC25L4CDB OBSOLETE   SSOP (DB) | 14 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
TLC25L4CDG4 ACTIVE 2.10 | 1ku SOIC (D) | 14 View 50 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLC25L4CN ACTIVE 2.10 | 1ku PDIP (N) | 14 View 25 | TUBE >5K 1k quantity lead time: In stock
TLC25L4CNE4 ACTIVE 2.10 | 1ku PDIP (N) | 14 View 25 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 407 28 Mar 2001

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
TLC25L4, TLC25L4A, TLC25L4B PSpice Model PSpice Model ZIP 3 KB 10 Jan 2002 101 views

Design Kits & Evaluation Modules (10)

Name Part# Type
Analog Filter Design FILTER-DESIGNER Analysis Software
Active Filter Design Application FILTERPRO Application Software
Automatic Resistor/Capacitor Calculator for Passive Filters RC-FILTER-CALC Calculation Utilities
Decibel Calculator DECIBEL-CALC Calculation Utilities
Frequency/Wavelength Calculator FREQ-WAVE-CALC Calculation Utilities
Noise Calculator, Generator and Examples OPAMP-NOISECALC Calculation Utilities
Op Amp Gain Stage Calculator GAIN-STAGE-CALC Calculation Utilities
Resistor Calculator for Op Amp Gain and Zero Shift RESISTOR-CALC Calculation Utilities
Universal Operational Amplifier Evaluation Module OPAMPEVM Development Boards/EVMs
SPICE-Based Analog Simulation Program TINA-TI Simulators

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet.
On-Line Training   On Demand  
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt.
On-Line Training   On Demand  

Click Here