Datasheet
- 8-Bit Analog-to-Digital Converters With Serial Control And 11 Inputs (Rev. B)
(PDF , 833 KB) 18 Jun 2001 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TLC540IDW | ACTIVE | 2.20 | 1ku | SOIC (DW) | 20 | View | 25 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | TLC540IDWG4 | ACTIVE | 2.20 | 1ku | SOIC (DW) | 20 | View | 25 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TLC540IDWR | ACTIVE | 1.85 | 1ku | SOIC (DW) | 20 | View | 2000 | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TLC540IDWRG4 | ACTIVE | 1.85 | 1ku | SOIC (DW) | 20 | View | 2000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TLC540IFN | ACTIVE | 2.20 | 1ku | PLCC (FN) | 20 | View | 46 | 1K - 5K | 1k quantity lead time: In stock | | TLC540IFNG3 | ACTIVE | 2.20 | 1ku | PLCC (FN) | 20 | View | 46 | 272 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TLC540IFNR | ACTIVE | 1.85 | 1ku | PLCC (FN) | 20 | View | 1000 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TLC540IFNRG3 | ACTIVE | 1.85 | 1ku | PLCC (FN) | 20 | View | 1000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TLC540IN | ACTIVE | 2.10 | 1ku | PDIP (N) | 20 | View | 20 | 1K - 5K | 1k quantity lead time: In stock | | TLC540INE4 | ACTIVE | 2.10 | 1ku | PDIP (N) | 20 | View | 20 | 120 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS7868 | 1.2V, 8 bit 280KSPS, Serial ADC | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Equivalent device higher sampling rate (200kSPS) |
| TLC541 | 8-Bit, 40 kSPS ADC Serial-Out, On-Chip 12-Ch. Analog Mux, 11 Ch. | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Equivalent device at 40kSPS |
| TLC542 | 8-Bit, 25kSPS ADC Serial-Out, On-Chip 11-Ch. Analog MUX | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. Equivalent device at 25kSPS |
| TLC545 | 8-Bit, 76 kSPS ADC Serial Out, On-Chip 20 Ch. Analog Mux, 19 Ch. | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 19-channel equivalent device |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 833 | 18 Jun 2001 |
Tools & Software
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Calculation Tools |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 