TLC540 8-Bit, 75 kSPS ADC Serial-Out, On-Chip 12-Ch. Analog Mux, 11 Ch. | TI.com

TLC540 (LIFEBUY)

8-Bit, 75 kSPS ADC Serial-Out, On-Chip 12-Ch. Analog Mux, 11 Ch.

 

Description

The TLC540 and TLC541 are CMOS A/ D converters built around an 8-bit switched-capacitor successive-approximation A/D converters. They are designed for serial interface to a microprocessor or peripheral via a 3-state output with up to four control inputs, including independent SYSTEM CLOCK, I/O CLOCK, chip select (CS\), and ADDRESS INPUT. A 4-MHz system clock for the TLC540 and a 2.1-MHz system clock for the TLC541 with a design that includes simultaneous read/write operation allow high-speed data transfers and sample rates of up to 75,180 samples per second for the TLC540 and 40,000 samples per second for the TLC541. In addition to the high-speed converter and versatile control logic, there is an on-chip 12-channel analog multiplexer that can be used to sample any one of 11 inputs or an internal self-test voltage, and a sample-and-hold that can operate automatically or under microprocessor control.

The converters incorporated in the TLC540 and TLC541 feature differential high-impedance reference inputs that facilitate ratiometric conversion, scaling, and analog circuitry isolation from logic and supply noises. A switched-capacitor design allows low-error (±0.5 LSB) conversion in 9 us for the TLC540 and 17 us for the TLC541 over the full operating temperature range.

The TLC540I and TLC541I are characterized for operation from \x9640°C to 85°C. The TLC541M is characterized for operation from \x9655°C to 125°C.

Features

  • 8-Bit Resolution A/D Converter
  • Microprocessor Peripheral or Stand-Alone Operation
  • On-Chip 12-Channel Analog Multiplexer
  • Built-In Self-Test Mode
  • Software-Controllable Sample and Hold
  • Total Unadjusted Error ... ±0.5 LSB Max
  • TLC541 Is Direct Replacement for Motorola MC145040 and National Semiconductor ADC0811. TLC540 Is Capable of Higher Speed
  • Pinout and Control Signals Compatible With TLC1540 Family of 10-Bit A/D Converters
  • CMOS Technology

View more

Parametrics Compare all products in Precision ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (Max) (kSPS)
Number of input channels
Interface
Operating temperature range (C)
Package Group
Approx. price (US$)
Power consumption (Typ) (mW)
Package size: mm2:W x L (PKG)
Architecture
Input type
Multi-channel configuration
Reference mode
Features
Input range (Max) (V)
Input range (Min) (V)
Analog voltage AVDD (Min) (V)
Analog voltage AVDD (Max) (V)
Digital supply (Min) (V)
Digital supply (Max) (V)
INL (Max) (+/-LSB)
SINAD (dB)
SNR (dB)
Rating
TLC1542 TLC1543 TLC2543 TLC2543-EP TLC2543-Q1 TLV1543 TLV2543 TLV2553 TLV2553-Q1 TLV2556
10     10     12     12     12     10     12     12     12     12    
38     38     66     66     66     38     66     200     200     200    
11     11     11     11     11     11     11     11     11     11    
SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI     SPI    
0 to 70     -40 to 125
0 to 70    
-40 to 85     -40 to 125
-55 to 125    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
PDIP | 20
PLCC | 20
SOIC | 20    
PDIP | 20
PLCC | 20
SOIC | 20
SSOP | 20    
PDIP | 20
PLCC | 20
SOIC | 20
SSOP | 20    
SOIC | 20
SSOP | 20    
SSOP | 20     PDIP | 20
PLCC | 20
SOIC | 20
SSOP | 20    
PDIP | 20
SOIC | 20
SSOP | 20    
SOIC | 20
TSSOP | 20    
SOIC | 20
TSSOP | 20    
SOIC | 20
TSSOP | 20    
4.03 | 1ku     1.96 | 1ku     5.75 | 1ku     11.00 | 1ku     7.21 | 1ku     2.53 | 1ku     7.56 | 1ku     3.93 | 1ku     4.60 | 1ku     4.08 | 1ku    
4     4     5     5     5     4     3.3     2.43     2.43     2.43    
See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)    
See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)     See datasheet (PDIP)
20PLCC: 98 mm2: 9.9 x 9.9 (PLCC | 20)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
See datasheet (PDIP)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20SSOP: 38 mm2: 5.3 x 7.2 (SSOP | 20)    
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
SAR     SAR     SAR     SAR     SAR     SAR     SAR     SAR     SAR     SAR    
Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended    
Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed     Multiplexed    
Ext