TLC542
(ACTIVE) 8-Bit, 25kSPS ADC Serial-Out, On-Chip 11-Ch. Analog MUX

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TLC542CDW ACTIVE 1.85 | 1ku SOIC (DW) | 20 View 25 >5K 1k quantity lead time: In stock
TLC542CDWG4 ACTIVE 1.85 | 1ku SOIC (DW) | 20 View 25 696 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLC542CDWR ACTIVE 1.50 | 1ku SOIC (DW) | 20 View 2000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor TLC542CDWRG4 ACTIVE 1.50 | 1ku SOIC (DW) | 20 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
TLC542CN ACTIVE 1.75 | 1ku PDIP (N) | 20 View 20 >5K 1k quantity lead time: In stock
Contact Distributor TLC542CNE4 ACTIVE 1.75 | 1ku PDIP (N) | 20 View 20 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLC542IDW ACTIVE 1.95 | 1ku SOIC (DW) | 20 View 25 539 Typical lead time for 1k quantity: 4 to 8 weeks
TLC542IDWG4 ACTIVE 1.95 | 1ku SOIC (DW) | 20 View 25 75 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLC542IDWR ACTIVE 1.60 | 1ku SOIC (DW) | 20 View 2000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor TLC542IDWRG4 ACTIVE 1.60 | 1ku SOIC (DW) | 20 View 2000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLC542IFN ACTIVE 1.95 | 1ku PLCC (FN) | 20 View 46 >5K 1k quantity lead time: In stock
TLC542IFNG3 ACTIVE 1.95 | 1ku PLCC (FN) | 20 View 46 113 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLC542IFNR ACTIVE 1.60 | 1ku PLCC (FN) | 20 View 1000 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TLC542IFNRG3 ACTIVE 1.60 | 1ku PLCC (FN) | 20 View 1000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLC542IN ACTIVE 1.85 | 1ku PDIP (N) | 20 View 20 >5K 1k quantity lead time: In stock
TLC542INE4 ACTIVE 1.85 | 1ku PDIP (N) | 20 View 20 227 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADS7868   1.2V, 8 bit 280KSPS, Serial ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent device higher sampling rate (200kSPS)  
TLC540   8-Bit, 75 kSPS ADC Serial-Out, On-Chip 12-Ch. Analog Mux, 11 Ch.   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent device at 75kSPS  
TLC541   8-Bit, 40 kSPS ADC Serial-Out, On-Chip 12-Ch. Analog Mux, 11 Ch.   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent device at 40kSPS  
TLC545   8-Bit, 76 kSPS ADC Serial Out, On-Chip 20 Ch. Analog Mux, 19 Ch.   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  19-channel equivalent device at 76kSPS  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 172 18 Jun 2001

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 215 17 Mar 2011 1,823

Tools & Software

Development Tools (2)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: Force a Clock Monitor Failure Recorded Content   On Demand  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  


See More Training & Events
Click Here