TLC549
(ACTIVE) 8-Bit, 40 kSPS ADC Serial Out, Low Power, Compatible to TLC540/545/1540, Single Ch.

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TLC549CD ACTIVE   1.15 | 1ku SOIC (D) | 8 View 75 >5K 1k quantity lead time: In stock
TLC549CDG4 ACTIVE   1.15 | 1ku SOIC (D) | 8 View 75 1K - 5K 1k quantity lead time: In stock
Not Available
TLC549CDR ACTIVE   0.95 | 1ku SOIC (D) | 8 View 2500 >5K 1k quantity lead time: In stock
Not Available Contact Distributor TLC549CDRG4 ACTIVE   0.95 | 1ku SOIC (D) | 8 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
TLC549CP ACTIVE   1.10 | 1ku PDIP (P) | 8 View 50 >5K 1k quantity lead time: In stock
Contact Distributor TLC549CPE4 ACTIVE   1.10 | 1ku PDIP (P) | 8 View 50 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLC549ID ACTIVE   1.25 | 1ku SOIC (D) | 8 View 75 >5K 1k quantity lead time: In stock
TLC549IDG4 ACTIVE   1.25 | 1ku SOIC (D) | 8 View 75 1K - 5K 1k quantity lead time: In stock
Not Available
TLC549IDR ACTIVE   1.05 | 1ku SOIC (D) | 8 View 2500 >5K 1k quantity lead time: In stock
Not Available
TLC549IDRG4 ACTIVE   1.05 | 1ku SOIC (D) | 8 View 2500 1K - 5K 1k quantity lead time: In stock
TLC549IP ACTIVE   1.20 | 1ku PDIP (P) | 8 View 50 >5K 1k quantity lead time: In stock
Contact Distributor TLC549IPE4 ACTIVE   1.20 | 1ku PDIP (P) | 8 View 50 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLC549IPS ACTIVE   1.30 | 1ku SO (PS) | 8 View 80 927 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLC549IPSG4 ACTIVE   1.30 | 1ku SO (PS) | 8 View 80 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLC549IPSR ACTIVE   1.10 | 1ku SO (PS) | 8 View 2000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLC549IPSRG4 ACTIVE   1.10 | 1ku SO (PS) | 8 View 2000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Not Available TLC549MP OBSOLETE -55 to 125 Contact Distributor PDIP (P) | 8     No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADS7868   1.2V, 8 bit 280KSPS, Serial ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Equivalent device higher sampling rate (200kSPS)  
TLC548   8-Bit, 45.5 kSPS ADC Serial Out, Low Power, Compatible to TLC540/545/1540, Single Ch.   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 665 01 Sep 1996

Application Notes (2)

Tools & Software

Development Tools (2)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: Force a Clock Monitor Failure Recorded Content   On Demand  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  


See More Training & Events
Click Here