TLC5926 16-Bit Constant-Current LED Sink Driver | TI.com

TLC5926 (ACTIVE)

16-Bit Constant-Current LED Sink Driver

16-Bit Constant-Current LED Sink Driver - TLC5926
 

Description

The TLC592x is designed for LED displays and LED lighting applications with open-load, shorted-load, and over temperature detection, and constant-current control. The TLC592x contains a 16-bit shift register and data latches, which convert serial input data into parallel output format. At the TLC592x output stage, 16 regulated-current ports provide uniform and constant current for driving LEDs within a wide range of VF (forward voltage) variations. Used in systems designed for LED display applications (for example, LED panels), TLC592x provides great flexibility and device performance. Users can adjust the output current from 5 mA to 120 mA through an external resistor, Rext, which gives flexibility in controlling the light intensity of LEDs. The TLC592x is designed for up to 17 V at the output port. The high clock frequency, 30 MHz, also satisfies the system requirements of high-volume data transmission.

Features

  • 16 Constant-Current Output Channels
  • Output Current Adjusted By External Resistor
  • Constant Output Current Range: 5 mA to 120 mA
  • Constant Output Current Invariant to Load Voltage Change
  • Open-Load and Shorted-Load Detection
  • 256-Step Programmable Global Current Gain
  • Excellent Output Current Accuracy:
    • Between Channels: < ±6% (Max), 10 mA to 50 mA
    • Between ICs: < ±6% (Max), 10 mA to 50 mA
  • 30-MHz Maximum Clock Frequency
  • Schmitt-Trigger Input
  • 3.3-V or 5-V Supply Voltage
  • Thermal Shutdown for Overtemperature Protection

View more

Parametrics Compare all products in Signage & Large Display LED Driver

 
Features
Analog Dimming Steps
Data Transfer Rate (Typ) (MHz)
Ch to Ch Accuracy (Typ) (+/- %)
Rating
Operating Temperature Range (C)
Pin/Package
TLC5926 TLC59025 TLC5916 TLC5917 TLC5925 TLC5927
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
ON/OFF LED Driver
Thermal Shutdown    
Thermal Shutdown     Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
ON/OFF LED Driver
Thermal Shutdown    
Error Flag
Fault Detection
LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
ON/OFF LED Driver
Thermal Shutdown    
Thermal Shutdown     LED Open Detection
LED Short to Ground Detection
LED Short to VLED Detection
Thermal Shutdown    
256       256     256       256    
30     30     30     30     30     30    
6     5     3     3     4     6    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
24HTSSOP
24SOIC
24SSOP    
24SSOP     16PDIP
16SOIC
16TSSOP    
16PDIP
16SOIC
16TSSOP    
24SOIC
24SSOP
24TSSOP    
24HTSSOP
24SOIC
24SSOP    

Other qualified versions of TLC5926

Version Part Number Definition
Automotive TLC5926-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects