Home Power management LED drivers LED display drivers

TLC59291

ACTIVE

8/16-channel, constant current LED driver with low Quiescent current and Full self-diagnosis

Product details

Features Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, ON/OFF LED Driver, Power good, Thermal shutdown Analog dimming steps 128 Data transfer rate (typ) (MHz) 33 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Features Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, ON/OFF LED Driver, Power good, Thermal shutdown Analog dimming steps 128 Data transfer rate (typ) (MHz) 33 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • 8/16 Constant-Current Sink Output Channels with
    On/Off Control
  • Current Capability:
    • 1 – 40 mA (VCC ≤ 3.6 V)
    • 1 – 50 mA (VCC > 3.6 V)
  • Global Brightness Control: 7-Bit (128 Steps)
  • Power-Supply Voltage Range: 3 V to 5.5 V
  • LED Power-Supply Voltage: Up to 10 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±3% (Typical)
    • Device-to-Device = ±2% (Typical)
  • Low Quiescent Current
  • SOUT can be Configured for 8-Channel or 16-
    Channel Output
  • LED Open Detection (LOD)/LED Short Detection
    (LSD) with Invisible Detection Mode (IDM)
  • Output Leakage Detection (OLD) Detects 3 µA
    Leak
  • Pre-Thermal Warning (PTW)
  • Thermal Shutdown (TSD)
  • Current Reference Terminal Short Flag (ISF)
  • Power-Save Mode with 10-µA Consumption
  • Undervoltage Lockout Sets the Default Data
  • 2-ns Delayed Switching Between Each Channel
    Minimizes Inrush Current
  • Operating Temperature: –40°C to 85°C
  • 8/16 Constant-Current Sink Output Channels with
    On/Off Control
  • Current Capability:
    • 1 – 40 mA (VCC ≤ 3.6 V)
    • 1 – 50 mA (VCC > 3.6 V)
  • Global Brightness Control: 7-Bit (128 Steps)
  • Power-Supply Voltage Range: 3 V to 5.5 V
  • LED Power-Supply Voltage: Up to 10 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±3% (Typical)
    • Device-to-Device = ±2% (Typical)
  • Low Quiescent Current
  • SOUT can be Configured for 8-Channel or 16-
    Channel Output
  • LED Open Detection (LOD)/LED Short Detection
    (LSD) with Invisible Detection Mode (IDM)
  • Output Leakage Detection (OLD) Detects 3 µA
    Leak
  • Pre-Thermal Warning (PTW)
  • Thermal Shutdown (TSD)
  • Current Reference Terminal Short Flag (ISF)
  • Power-Save Mode with 10-µA Consumption
  • Undervoltage Lockout Sets the Default Data
  • 2-ns Delayed Switching Between Each Channel
    Minimizes Inrush Current
  • Operating Temperature: –40°C to 85°C

The TLC59291 is a 8/16-channel constant current sink LED driver. Each channel can be turned on-off by writing data to an internal register. The constant current value of all 16 channels is set by a single external resistor and 128 steps for the global brightness control (BC).

The TLC59291 has six type error flags: LED open detection (LOD), LED short detection (LSD), output leak detection (OLD), reference terminal short detection (ISF), Pre thermal warning (PTW) and thermal error flag (TEF). In addition, the LOD and LSD functions have invisible detection mode (IDM) that can detect those errors even when the output is off. The error detection results can be read via a serial interface port.

The TLC59291 has low quiescent current in normal mode, it also has a power-save mode that sets the total current consumption to 10 µA (typical) when all outputs are off.

The TLC59291 is a 8/16-channel constant current sink LED driver. Each channel can be turned on-off by writing data to an internal register. The constant current value of all 16 channels is set by a single external resistor and 128 steps for the global brightness control (BC).

The TLC59291 has six type error flags: LED open detection (LOD), LED short detection (LSD), output leak detection (OLD), reference terminal short detection (ISF), Pre thermal warning (PTW) and thermal error flag (TEF). In addition, the LOD and LSD functions have invisible detection mode (IDM) that can detect those errors even when the output is off. The error detection results can be read via a serial interface port.

The TLC59291 has low quiescent current in normal mode, it also has a power-save mode that sets the total current consumption to 10 µA (typical) when all outputs are off.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLC59291 8/16-Channel, Constant Current LED Driver with 7-bit Brightness Control Low Quiescent Current and Full Self Diagnosis for LED Lamp datasheet (Rev. A) PDF | HTML 03 Mar 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos