Home Power management LED drivers Automotive LED drivers

TLC5941-Q1

ACTIVE

Automotive catalog 16 channel LED driver with dot correction and grayscale PWM control

Product details

Number of channels 16 Topology Current Sink Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 17 Iout (max) (A) 0.96 Iq (typ) (mA) 0.9 Features LED Open Detection, Thermal Error Flag
Number of channels 16 Topology Current Sink Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 17 Iout (max) (A) 0.96 Iq (typ) (mA) 0.9 Features LED Open Detection, Thermal Error Flag
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 16 Channels
  • 12-Bit (4096 Steps) Grayscale PWM Control
  • Dot Correction: 6 Bit (64 Steps)
  • Drive Capability (Constant-Current Sink):
    0 mA to 60 mA
  • LED Power Supply Voltage up to 17 V
  • VCC = 3.0 V to 5.5 V
  • Serial Data Interface
  • Controlled In-Rush Current
  • 30-MHz Data Transfer Rate
  • CMOS Level I/O
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 16 Channels
  • 12-Bit (4096 Steps) Grayscale PWM Control
  • Dot Correction: 6 Bit (64 Steps)
  • Drive Capability (Constant-Current Sink):
    0 mA to 60 mA
  • LED Power Supply Voltage up to 17 V
  • VCC = 3.0 V to 5.5 V
  • Serial Data Interface
  • Controlled In-Rush Current
  • 30-MHz Data Transfer Rate
  • CMOS Level I/O
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag

The TLC5941-Q1 device is a 16-channel, constant-current sink, LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step constant-current sink (dot correction), which both are accessible via a serial interface. This device features two fault diagnostic circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an over temperature condition.

The TLC5941-Q1 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

The TLC5941-Q1 device is a 16-channel, constant-current sink, LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step constant-current sink (dot correction), which both are accessible via a serial interface. This device features two fault diagnostic circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an over temperature condition.

The TLC5941-Q1 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLC6C5724-Q1 ACTIVE Automotive 24 channel Full diagnostics constant current RGB LED driver 24 channel with improved diagnostics, dimming flexibility and pricing.
Similar functionality to the compared device
TLC6C5748-Q1 ACTIVE 48-channel, 16-bit, PWM LED driver with internal current settings Lower output channel count and higher output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLC5941-Q1 16-Channel LED Driver With Dot Correction and Grayscale PWM Control datasheet (Rev. A) PDF | HTML 22 Dec 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (PWP) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos