TLE2062A
(ACTIVE) Excalibur JFET-Input High-Output-Drive uPower Dual Operational Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TLE2062ACD ACTIVE   1.65 | 1ku SOIC (D) | 8 View 75 1K - 5K 1k quantity lead time: In stock
TLE2062ACDG4 ACTIVE   1.65 | 1ku SOIC (D) | 8 View 75 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLE2062ACDR ACTIVE   1.45 | 1ku SOIC (D) | 8 View 2500 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TLE2062ACDRG4 ACTIVE   1.45 | 1ku SOIC (D) | 8 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TLE2062ACP OBSOLETE 0 to 70 Contact Distributor PDIP (P) | 8     No Stock For lead times contact TI Authorized Distributor or local TI sales office
TLE2062AID ACTIVE   1.75 | 1ku SOIC (D) | 8 View 75 >5K 1k quantity lead time: In stock
TLE2062AIDG4 ACTIVE   1.75 | 1ku SOIC (D) | 8 View 75 439 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLE2062AIDR ACTIVE   1.55 | 1ku SOIC (D) | 8 View 2500 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLE2062AIDRG4 ACTIVE   1.55 | 1ku SOIC (D) | 8 View 2500 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Not Available TLE2062AIP OBSOLETE   Contact Distributor PDIP (P) | 8     No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1922 05 May 2004

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
TLE2062, TLE2062A, TLE2062B PSpice Model PSpice Model ZIP 4 KB 10 Jan 2002 268 views

Design Kits & Evaluation Modules (2)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development Tools (9)

Name Part# Type
Automatic Resistor/Capacitor Calculator for Passive Filters RC-FILTER-CALC Calculation Tools
Decibel Calculator DECIBEL-CALC Calculation Tools
Frequency/Wavelength Calculator FREQ-WAVE-CALC Calculation Tools
Noise Calculator, Generator and Examples OPAMP-NOISECALC Calculation Tools
Op Amp Gain Stage Calculator GAIN-STAGE-CALC Calculation Tools
Resistor Calculator for Op Amp Gain and Zero Shift RESISTOR-CALC Calculation Tools
Active Filter Design Application FILTERPRO Circuit Design & Simulation
Analog Filter Design FILTER-DESIGNER Circuit Design & Simulation
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  


See More Training & Events
Click Here