TLE2064M
(ACTIVE) JFET-Input Low Power High Drive Quad Operational Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) DSCC # Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
5962-9080901M2A ACTIVE -55 to 125   15.69 | 100u LCCC (FK) | 20 View 1 | TUBE 476 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
5962-9080901MCA ACTIVE -55 to 125   8.80 | 100u CDIP (J) | 14 View 1 | TUBE 193 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor 5962-9080901MDA ACTIVE -55 to 125   13.85 | 100u CFP (W) | 14 View 1 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
TLE2064MD ACTIVE -55 to 125   2.65 | 100u SOIC (D) | 14 View 50 | SMALL T&R 169 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLE2064MDG4 ACTIVE     2.65 | 100u SOIC (D) | 14 View 50 | SMALL T&R 30 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLE2064MDR ACTIVE -55 to 125   2.65 | 100u SOIC (D) | 14 View 1 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TLE2064MDRG4 ACTIVE     2.65 | 100u SOIC (D) | 14 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TLE2064MFKB ACTIVE -55 to 125 5962-9080901M2A 15.69 | 100u LCCC (FK) | 20 View 1 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TLE2064MJ ACTIVE -55 to 125   7.50 | 100u CDIP (J) | 14 View 1 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TLE2064MJB ACTIVE -55 to 125 5962-9080901MCA 8.80 | 100u CDIP (J) | 14 View 1 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TLE2064MN OBSOLETE -55 to 125   Contact Distributor PDIP (N) | 14     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TLE2064MWB ACTIVE -55 to 125 5962-9080901MDA 13.85 | 100u CFP (W) | 14 View 1 | TUBE 38 For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1976 05 May 2004

Application Notes (1)

Title Type Size (KB) Date Views
PDF 89 09 Jun 2013 812

Tools & Software

Design Kits & Evaluation Modules (2)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development Tools (8)

Name Part# Type
Automatic Resistor/Capacitor Calculator for Passive Filters RC-FILTER-CALC Calculation Tools
Decibel Calculator DECIBEL-CALC Calculation Tools
Frequency/Wavelength Calculator FREQ-WAVE-CALC Calculation Tools
Noise Calculator, Generator and Examples OPAMP-NOISECALC Calculation Tools
Op Amp Gain Stage Calculator GAIN-STAGE-CALC Calculation Tools
Resistor Calculator for Op Amp Gain and Zero Shift RESISTOR-CALC Calculation Tools
Active Filter Design Application FILTERPRO Circuit Design & Simulation
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet.
On-Line Training   On Demand  
Engineer It - How to simplify your motor drive solution
Ryan Kehr, application manager for Motor Drivers, discusses simplifying your stepper motor drive solution.
On-Line Training   On Demand  
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other.
On-Line Training   On Demand  
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor.
On-Line Training   On Demand  
Click Here