TLE2074
(ACTIVE) Quad Low-Noise High-Speed JFET-Input Operational Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TLE2074CDW ACTIVE 2.30 | 1ku SOIC (DW) | 16 View 40 | TUBE 664 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLE2074CDWG4 ACTIVE 2.30 | 1ku SOIC (DW) | 16 View 40 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLE2074CDWR ACTIVE 1.90 | 1ku SOIC (DW) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor TLE2074CDWRG4 ACTIVE 1.90 | 1ku SOIC (DW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLE2074CN ACTIVE 2.20 | 1ku PDIP (N) | 14 View 25 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
TLE2074CNE4 ACTIVE 2.20 | 1ku PDIP (N) | 14 View 25 | TUBE 133 Typical lead time for 1k quantity: 4 to 8 weeks
TLE2074IDW ACTIVE 2.50 | 1ku SOIC (DW) | 16 View 40 | TUBE 316 Typical lead time for 1k quantity: 4 to 8 weeks
TLE2074IDWG4 ACTIVE 2.50 | 1ku SOIC (DW) | 16 View 40 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TLE2074IDWR ACTIVE 2.10 | 1ku SOIC (DW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLE2074IN ACTIVE 2.40 | 1ku PDIP (N) | 14 View 25 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor TLE2074INE4 ACTIVE 2.40 | 1ku PDIP (N) | 14 View 25 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 2114 09 Dec 2009

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
TLE2074, TLE2074A PSpice Model PSpice Model ZIP 1 KB 10 Jan 2002 236 views

Design Kits & Evaluation Modules (2)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development Tools (9)

Name Part# Type
Automatic Resistor/Capacitor Calculator for Passive Filters RC-FILTER-CALC Calculation Tools
Decibel Calculator DECIBEL-CALC Calculation Tools
Frequency/Wavelength Calculator FREQ-WAVE-CALC Calculation Tools
Noise Calculator, Generator and Examples OPAMP-NOISECALC Calculation Tools
Op Amp Gain Stage Calculator GAIN-STAGE-CALC Calculation Tools
Resistor Calculator for Op Amp Gain and Zero Shift RESISTOR-CALC Calculation Tools
Active Filter Design Application FILTERPRO Circuit Design & Simulation
Analog Filter Design FILTER-DESIGNER Circuit Design & Simulation
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  


See More Training & Events
Click Here