TLIN1029-Q1 Local Interconnect Network (LIN) Transceiver With Dominant State Timeout | TI.com

TLIN1029-Q1 (ACTIVE)

Local Interconnect Network (LIN) Transceiver With Dominant State Timeout

Local Interconnect Network (LIN) Transceiver With Dominant State Timeout - TLIN1029-Q1
 

Description

The TLIN1029-Q1 is a Local Interconnect Network (LIN) physical layer transceiver with integrated wake-up and protection features, compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO/DIS 17987–4.2 standards. LIN is a single wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The TLIN1029-Q1 is designed to support 12 V applications with wider operating voltage and additional bus-fault protection. The LIN receiver supports data rates up to 100 kbps for in-line programming. The TLIN1029-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up via LIN bus or pin. The integrated resistor, ESD and fault protection allows designers to save board space in their applications.

Features

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature: –40°C to 125°C Ambient
    • Device HBM Certification Level: ±8 kV
    • Device CDM Certification Level: ±1.5 kV
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO/DIS 17987–4.2
  • Conforms to SAEJ2602 Recommended Practice for LIN
  • Supports 12 V Applications
  • LIN Transmit Data Rate up to 20 kbps.
  • Wide Operating Ranges
    • 4 V to 36 V Supply Voltage
    • ±45 V LIN Bus Fault Protection
  • Sleep Mode: Ultra-Low Current Consumption Allows Wake-Up Event From:
    • LIN Bus
    • Local Wake up through EN
  • Power Up and Down Glitch Free Operation
  • Protection Features:
    • Under Voltage Protection on VSUP
    • TXD Dominant Time Out Protection (DTO)
    • Thermal Shutdown Protection
    • Unpowered Node or Ground Disconnection Failsafe at System Level.
  • Available in SOIC (8) Package and Leadless VSON (8) Package with Improved Automated Optical Inspection (AOI) Capability

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in CAN/LIN

 
Protocols
Number of Channels (#)
Supply Voltage(s) (V)
Bus Fault Voltage (V)
Signaling Rate (Max) (Mbps)
Low Power Mode
HBM ESD (kV)
IEC 61000-4-2 Contact (+/- kV)
Isolated
Rating
Operating Temperature Range (C)
Package Group
Pin/Package
TLIN1029-Q1 TLIN1022-Q1 TLIN1024-Q1 TLIN2022-Q1 TLIN2024-Q1 TLIN2029-Q1
LIN     LIN     LIN     LIN     LIN     LIN    
1     2     4     2     4     1    
4 to 36     4 to 36     4 to 36     4 to 45     4 to 48     4 to 45    
-45 to 45     -45 to 45     -45 to 45     -58 to 58     -58 to 58     -58 to 58    
0.02     0.02     0.02     0.02     0.02     0.02    
Sleep
Standby    
Sleep
Standby    
Sleep
Standby    
Sleep
Standby    
Sleep
Standby    
Sleep
Standby    
8     8     8     8     8     8    
8     6     8     6     8     8    
No     No     No     No     No     No    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOIC | 8
SON | 8    
SOIC | 14
VSON | 14    
VQFN | 24     SOIC | 14
VSON | 14    
VQFN | 24     SOIC | 8
SON | 8    
8SOIC
8SON    
14SOIC
14VSON    
24VQFN     14SOIC
14VSON    
24VQFN     8SOIC
8SON