Related End Equipment
- Cable Modem Termination System
- Camera: Surveillance IP Network
- EV HEV Charger: Level 3
- Intelligent Occupancy Sensing
- Internet Radio Player
- Isolated Thermocouple
- Lighting: Streetlight / AreaLight / HighBay / MidBay
- Machine Vision: Camera
- Machine Vision: Frame Grabber
- Motor Control: AC Induction
- Motor Control: Brushed DC
- Motor Control: Brushless DC
- Motor Control: Permanent Magnet
- Motor Control: Stepper Motor
- PLC/DCS I/O Module: Analog Input
- PLC/DCS I/O Module: Analog Output
- PLC/DCS I/O Module: Digital Input
- Point of Sale
- Power Line Communication Modem
- Power Quality Meter
- Power Substation Control
- Programmable Logic Controller
- Single Board Computer for HMI
- Telecom Base Band Unit
- Telecom Shelter: Filter Unit
- Video Broadcasting: IP-Based Multi-Format Transcoder
- Video Communications System
- Video Doorbell / Baby Monitor
- Weigh Scale
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TLK100PHP | ACTIVE | -40 to 85 | 2.70 | 1ku | HTQFP (PHP) | 48 | View | 250 | JEDEC TRAY (5+1) | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TLK100PHPR | ACTIVE | -40 to 85 | 2.25 | 1ku | HTQFP (PHP) | 48 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 860 | 09 Oct 2009 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2698 | 19 Mar 2010 | 436 | |||
| 658 | 10 Aug 2009 | 430 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3566 | 26 Mar 2012 | 7,240 | ||
| 187 | 18 Nov 2011 | 3,079 |
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TLK100 BSDL Model | BSDL Model | ZIP | 2 KB | 04 Jan 2010 | 185 views |
| TLK100 IBIS Model | IBIS Model | ZIP | 82 KB | 28 Sep 2009 | 173 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TLK100 External voltage EVM | TLK100EXTEVM | Development Boards/EVMs |
Software & Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| TLK100 Sample Code | TLK100SAMPLE-CODE | Analysis Software |
| TLK100 Sample Code (Rev. A) (ZIP 10114 KB ) 188 views, 20 Jan 2011 | ||
| TLK100EVM Software (ZIP 8460 KB ) 203 views, 22 Mar 2010 | ||
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Ethernet Everywhere
This presentation provides an overview of TI’s greatly expanded portfolio of PHYs, MACPHYs |
On-Line Training | On Demand |
|
Power over Ethernet
This training provides an introduction to powering your Ethernet connected applications. |
On-Line Training | On Demand |
|
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



