Home Interface Ethernet ICs Ethernet PHYs

Industrial temperature, single port 10/100-Mbps Ethernet physical layer

TLK105L is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
DP83822IF ACTIVE Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD The DP83822IF device is a pin-compatible upgrade of the TLK105 with fiber support.

Product details

Datarate (Mbps) 10/100 Interface type MII, RMII Number of ports Single Rating Catalog Features Cable diagnostics Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 2 ESD HBM (kV) 16
Datarate (Mbps) 10/100 Interface type MII, RMII Number of ports Single Rating Catalog Features Cable diagnostics Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 2 ESD HBM (kV) 16
VQFN (RHB) 32 25 mm² 5 x 5
  • Low-Power Consumption:
    • Single Supply: <205 mW PHY, 275 mW With Center Tap (Typical)
    • Dual Supplies: <126 mW PHY, 200 mW With Center Tap (Typical)
  • Programmable Power Back Off to Reduce PHY Power up to 20% in Systems With Shorter Cables
  • IEEE 1588 SFD Indication Enables Time Stamping by a Controller or Processor
  • Low Deterministic Latency Supports IEEE1588 Implementation
  • Cable Diagnostics
  • Programmable Fast Link Down Modes, <10 µs Reaction Time
  • Variable I/O voltage range: 3.3V, 2.5V, 1.8V
  • MAC Interface I/O voltage range:
    • MII I/O voltage range: 3.3V, 2.5V, 1.8V
    • RMII I/O voltage range: 3.3V, 2.5V
  • Fixed TX Clock to XI, With Programmable Phase Shift
  • Auto-MDIX for 10/100Mbs
  • Energy Detection Mode
  • MII and RMII Capabilities
  • IEEE 802.3u MII
  • Error-Free 100Base-T Operation up to 150 Meters Under Typical Conditions
  • Error-Free 10Base-T Operation up to 300 Meters Under Typical Conditions
  • Serial Management Interface
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10Base-T Transceivers and Filters
  • IEEE 802.3u PCS, 100Base-TX Transceivers
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sublayer with Adaptive Equalization and Baseline Wander Compensation
  • Programmable LED Support Link, Activity
  • 10/100Mbs Packet BIST (Built in Self Test)
  • HBM ESD Protection on RD± and TD± of 16 kV
  • 32-pin VQFN (5 mm) × (5 mm)
  • Low-Power Consumption:
    • Single Supply: <205 mW PHY, 275 mW With Center Tap (Typical)
    • Dual Supplies: <126 mW PHY, 200 mW With Center Tap (Typical)
  • Programmable Power Back Off to Reduce PHY Power up to 20% in Systems With Shorter Cables
  • IEEE 1588 SFD Indication Enables Time Stamping by a Controller or Processor
  • Low Deterministic Latency Supports IEEE1588 Implementation
  • Cable Diagnostics
  • Programmable Fast Link Down Modes, <10 µs Reaction Time
  • Variable I/O voltage range: 3.3V, 2.5V, 1.8V
  • MAC Interface I/O voltage range:
    • MII I/O voltage range: 3.3V, 2.5V, 1.8V
    • RMII I/O voltage range: 3.3V, 2.5V
  • Fixed TX Clock to XI, With Programmable Phase Shift
  • Auto-MDIX for 10/100Mbs
  • Energy Detection Mode
  • MII and RMII Capabilities
  • IEEE 802.3u MII
  • Error-Free 100Base-T Operation up to 150 Meters Under Typical Conditions
  • Error-Free 10Base-T Operation up to 300 Meters Under Typical Conditions
  • Serial Management Interface
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10Base-T Transceivers and Filters
  • IEEE 802.3u PCS, 100Base-TX Transceivers
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sublayer with Adaptive Equalization and Baseline Wander Compensation
  • Programmable LED Support Link, Activity
  • 10/100Mbs Packet BIST (Built in Self Test)
  • HBM ESD Protection on RD± and TD± of 16 kV
  • 32-pin VQFN (5 mm) × (5 mm)

The TLK10xL is a single-port Ethernet PHY for 10Base-T and 100Base TX signaling, integrating all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. The device supports the standard Media Independent Interface (MII) and Reduced Media Independent Interface (RMII) for direct connection to a Media Access Controller (MAC).

The device is designed for power-supply flexibility, and can operate with a single 3.3-V power supply or with combinations of 3.3-V and 1.55-V power supplies for reduced power operation.

The TLK10xL uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. The TLK10xL not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.

The TLK10xL Ethernet PHY has a special Power Back Off mode to conserve power in systems with relatively short cables. This mode provides the flexibility to reduce system power when the system is not required to drive the standard IEEE 802.3 100-m cable length, or the extended 150m, error-free cable reach of the TLK10xL. For more detail, see application note SLLA328.

The TLK10xL is a single-port Ethernet PHY for 10Base-T and 100Base TX signaling, integrating all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. The device supports the standard Media Independent Interface (MII) and Reduced Media Independent Interface (RMII) for direct connection to a Media Access Controller (MAC).

The device is designed for power-supply flexibility, and can operate with a single 3.3-V power supply or with combinations of 3.3-V and 1.55-V power supplies for reduced power operation.

The TLK10xL uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. The TLK10xL not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.

The TLK10xL Ethernet PHY has a special Power Back Off mode to conserve power in systems with relatively short cables. This mode provides the flexibility to reduce system power when the system is not required to drive the standard IEEE 802.3 100-m cable length, or the extended 150m, error-free cable reach of the TLK10xL. For more detail, see application note SLLA328.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TLK10xL Industrial Temp, Single Port 10/100Mbs Ethernet Physical Layer Transceiver datasheet (Rev. D) PDF | HTML 27 Apr 2016
Application note Selection and specification of crystals for Texas Instruments ethernet physical 06 Feb 2019
EVM User's guide TLK10xL EVM User Guide 02 Jul 2014
User guide TLK1xx Software GUI 15 Aug 2013
EVM User's guide TLK105/6L EVM 12 Aug 2013
Application note TLK1XX Design & Layout Guide (Rev. A) 15 Aug 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Code example or demo

SLLC438 TLK10xL, TLK111 Sample Code

Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
TLK105L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK106L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK111 Industrial temperature 10/100-Mbps Ethernet physical layer transceiver
Driver or library

ETHERNET-SW — Ethernet PHY Linux drivers & tools

The Linux drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers.

The USB-2-MDIO software lets you directly access the registers during debug and (...)

Support software

SLLC439 TLK1XX_Customer_SW

Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
TLK105L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK106L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK111 Industrial temperature 10/100-Mbps Ethernet physical layer transceiver
Support software

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83561-SP Space grade (QMLV-RHA) 10/100/1000 Ethernet PHY with SEFI monitoring suite DP83620 Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG & fiber support DP83630 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor DP83640 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver DP83815 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter) DP83816 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) DP83816EX 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) extend DP83822H Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822HF Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83822I Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822IF Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83825I Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c DP83826E Low latency 10/100-Mbps PHY with MII interface and enhanced mode DP83826I Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range DP83843 10/100-Mbps Ethernet PHY transceiver with fiber & AUI support DP83846A Single 10/100 DsPHYTER Ethernet physical layer transceiver DP83847 10/100-Mbps Ethernet PHY transceiver with 5-V tolerant I/Os DP83848-EP Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer DP83848-HT High Temperature PHYTER single port 10/100 Mb/s Ethernet physical layer DP83848C Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI interface & JTAG support DP83848H Extended temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848I Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI & JTAG support DP83848J Commercial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848K Industrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848M Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848Q-Q1 Automotive Grade 2, 10/100-Mbps Ethernet PHY transceiver DP83848T Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848VYB High-temperature, low-power 10/100-Mbps Ethernet PHY Transceiver with JTAG support DP83848YB Extended temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG support DP83849C Commercial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver DP83849I Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with flexible port switchi DP83849ID Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support DP83849IF Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support & flexible DP83865 Gigabit 10/100/1000 PHYTER V Ethernet physical layer transceiver DP83867CR Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package DP83867CS Low-power, robust gigabit Ethernet PHY transceiver with SGMII DP83867E Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver DP83867IS Industrial temperature, robust gigabit Ethernet PHY transceiver with SGMII DP83869HM Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface DP83910A CMOS serial network interface (SNI) DP83TC811R-Q1 Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver DP83TC811S-Q1 Automotive Grade 1 low-power 100BASE-T1 Ethernet PHY transceiver with xMII support & dia DP83TC812R-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII DP83TC812S-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83TC813R-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY DP83TC813S-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII) DP83TC814R-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 DP83TC814S-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L Ethernet PHY DP83TG720R-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII DP83TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII TLK100 Industrial Ethernet PHY TLK105L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK106 Industrial temperature, single port 10/100-Mbps Ethernet physical layer transceiver TLK106L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK110 Industrial 10/100 Ethernet PHY TLK111 Industrial temperature 10/100-Mbps Ethernet physical layer transceiver
Hardware development
Evaluation board
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module
Development kit
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
Software
Driver or library
ETHERNET-SW Ethernet PHY Linux drivers & tools
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDEP0025 — Single Chip Drive for Industrial Communications and Motor Control

This reference design implements hardware interface based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The platform also allows you to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables designs with a low (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0039 — Sercos III Slave For AM437x Communication Development Platform Reference Design

The TIDEP0039 Sercos III Slave For AM437x Communication Development Platform Reference Design combines the AM437x Sitara processor family from Texas Instruments (TI) and the Sercos III media access control (MAC) layer into a single system-on-chip (SoC) solution. Targeted for Sercos III slave (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0035 — ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design

This reference design implements HIPERFACE DSL master protocol on Industrial Communication Sub-System (PRU-ICSS). The two-wire interface allows integration of position feedback wires into motor cable.  It consists of AM437x PRU-ICSS firmware and TIDA-00177 transceiver reference design.
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0050 — EnDat 2.2 System Reference Design

This reference design implements EnDat 2.2 Master protocol stack and hardware interface based on HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The design is composed of EnDat 2.2 Master protocol stack, half-duplex communications using RS-485 transceivers and the line termination (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0064 — Real-time Ethernet Tracer with PRU-ICSS Reference Design

Real-time ethernet and industrial ethernet are used in the factory automation floor to control automated production. Monitoring the ethernet traffic in such areas is an essential maintains and error analysis tool.  The TIDEP0064 reference design is a real-time ethernet tracer implementation (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0079 — EtherCAT® Reference Design on Sitara AM57x Gb Ethernet and PRU-ICSS with Time Triggered Send

The TIDEP0079 reference design demonstrates an EtherCAT® master interface running on the Sitara™ AM572x processor using the EC-Master stack from acontis. This EtherCAT master solution can be used for EtherCAT-based PLC or motion control applications. EtherCAT master is profiled on both (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-0075 — Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0074 — Packet Processing Engine Reference Design for IEC61850 GOOSE Forwarding

The TIDEP0074 reference design demonstrates packet switching and filtering logic implemented in the M4 core of AM572x based upon the Ethertype, MAC address and Application ID (APPID) of GOOSE packets received from the PRU-ICSS. Packets are filtered and routed to destinations in order to allow (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0078 — OPC UA Data Access Server for AM572x Reference Design

OPC UA is an industrial machine-to-machine protocol designed to allow interoperability and communication between all machines connected under Industry 4.0. This reference design demonstrates use of the Matrikon OPC™ OPC UA server development kit (SDK) to allow communications using an OPC UA (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos