TLK105L
Industrial temperature, single port 10/100-Mbps Ethernet physical layer
TLK105L
- Low-Power Consumption:
- Single Supply: <205 mW PHY, 275 mW With Center Tap (Typical)
- Dual Supplies: <126 mW PHY, 200 mW With Center Tap (Typical)
- Programmable Power Back Off to Reduce PHY Power up to 20% in Systems With Shorter Cables
- IEEE 1588 SFD Indication Enables Time Stamping by a Controller or Processor
- Low Deterministic Latency Supports IEEE1588 Implementation
- Cable Diagnostics
- Programmable Fast Link Down Modes, <10 µs Reaction Time
- Variable I/O voltage range: 3.3V, 2.5V, 1.8V
- MAC Interface I/O voltage range:
- MII I/O voltage range: 3.3V, 2.5V, 1.8V
- RMII I/O voltage range: 3.3V, 2.5V
- Fixed TX Clock to XI, With Programmable Phase Shift
- Auto-MDIX for 10/100Mbs
- Energy Detection Mode
- MII and RMII Capabilities
- IEEE 802.3u MII
- Error-Free 100Base-T Operation up to 150 Meters Under Typical Conditions
- Error-Free 10Base-T Operation up to 300 Meters Under Typical Conditions
- Serial Management Interface
- IEEE 802.3u Auto-Negotiation and Parallel Detection
- IEEE 802.3u ENDEC, 10Base-T Transceivers and Filters
- IEEE 802.3u PCS, 100Base-TX Transceivers
- Integrated ANSI X3.263 Compliant TP-PMD Physical Sublayer with Adaptive Equalization and Baseline Wander Compensation
- Programmable LED Support Link, Activity
- 10/100Mbs Packet BIST (Built in Self Test)
- HBM ESD Protection on RD± and TD± of 16 kV
- 32-pin VQFN (5 mm) × (5 mm)
The TLK10xL is a single-port Ethernet PHY for 10Base-T and 100Base TX signaling, integrating all the physical-layer functions needed to transmit and receive data on standard twisted-pair cables. The device supports the standard Media Independent Interface (MII) and Reduced Media Independent Interface (RMII) for direct connection to a Media Access Controller (MAC).
The device is designed for power-supply flexibility, and can operate with a single 3.3-V power supply or with combinations of 3.3-V and 1.55-V power supplies for reduced power operation.
The TLK10xL uses mixed-signal processing to perform equalization, data recovery, and error correction to achieve robust operation over CAT 5 twisted-pair wiring. The TLK10xL not only meets the requirements of IEEE 802.3, but maintains high margins in terms of cross-talk and alien noise.
The TLK10xL Ethernet PHY has a special Power Back Off mode to conserve power in systems with relatively short cables. This mode provides the flexibility to reduce system power when the system is not required to drive the standard IEEE 802.3 100-m cable length, or the extended 150m, error-free cable reach of the TLK10xL. For more detail, see application note SLLA328.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLK10xL Industrial Temp, Single Port 10/100Mbs Ethernet Physical Layer Transceiver datasheet (Rev. D) | PDF | HTML | 27 Apr 2016 |
Application note | Selection and specification of crystals for Texas Instruments ethernet physical | 06 Feb 2019 | ||
EVM User's guide | TLK10xL EVM User Guide | 02 Jul 2014 | ||
User guide | TLK1xx Software GUI | 15 Aug 2013 | ||
EVM User's guide | TLK105/6L EVM | 12 Aug 2013 | ||
Application note | TLK1XX Design & Layout Guide (Rev. A) | 15 Aug 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ETHERNET-SW — Ethernet PHY Linux drivers & tools
The USB-2-MDIO software lets you directly access the registers during debug and (...)
SLLC439 — TLK1XX_Customer_SW
Supported products & hardware
USB-2-MDIO — USB-2-MDIO Tool v1.0
The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers. The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI. The (...)
Supported products & hardware
Products
Ethernet PHYs
Hardware development
Evaluation board
Development kit
Software
Driver or library
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDEP0039 — Sercos III Slave For AM437x Communication Development Platform Reference Design
TIDEP0035 — ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design
TIDEP0050 — EnDat 2.2 System Reference Design
TIDEP0025 — Single Chip Drive for Industrial Communications and Motor Control
TIDEP0064 — Real-time Ethernet Tracer with PRU-ICSS Reference Design
TIDEP0079 — EtherCAT® Reference Design on Sitara AM57x Gb Ethernet and PRU-ICSS with Time Triggered Send
TIDEP-0075 — Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design
TIDEP0074 — Packet Processing Engine Reference Design for IEC61850 GOOSE Forwarding
TIDEP0078 — OPC UA Data Access Server for AM572x Reference Design
Package | Pins | Download |
---|---|---|
VQFN (RHB) | 32 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.