Datasheet
- Adjustable and Fixed Low-Dropout Voltage Regulator (Rev. K)
(PDF , 1391 KB) 15 Apr 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TLV1117CDCY | ACTIVE | 0 to 125 | 0.56 | 1ku | SOT-223 (DCY) | 4 | View | 80 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | TLV1117CDCYG3 | ACTIVE | 0 to 125 | 0.56 | 1ku | SOT-223 (DCY) | 4 | View | 80 | TUBE | >5K | 1k quantity lead time: In stock | | TLV1117CDCYR | ACTIVE | 0 to 125 | 0.29 | 1ku | SOT-223 (DCY) | 4 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TLV1117CDCYRG3 | ACTIVE | 0 to 125 | 0.29 | 1ku | SOT-223 (DCY) | 4 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TLV1117CDRJR | ACTIVE | 0 to 125 | 0.33 | 1ku | SON (DRJ) | 8 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TLV1117CDRJRG4 | ACTIVE | 0 to 125 | 0.33 | 1ku | SON (DRJ) | 8 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TLV1117CKCS | ACTIVE | 0 to 125 | 0.56 | 1ku | TO-220 (KCS) | 3 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | TLV1117CKCSE3 | ACTIVE | 0 to 125 | 0.56 | 1ku | TO-220 (KCS) | 3 | View | 50 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | TLV1117CKCT | ACTIVE | 0 to 125 | 0.20 | 1ku | TO-220 (KCT) | 3 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Not Available | TLV1117CKTER | | 0 to 125 | Contact Distributor | (KTE) | 3 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TLV1117CKTPR | | 0 to 125 | Contact Distributor | (KTP) | 2 | View | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TLV1117CKTPRG3 | | 0 to 125 | Contact Distributor | (KTP) | 2 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TLV1117CKTTR | ACTIVE | 0 to 125 | 0.38 | 1ku | DDPAK/TO-263 (KTT) | 3 | View | 500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TLV1117CKTTRG3 | ACTIVE | 0 to 125 | 0.38 | 1ku | DDPAK/TO-263 (KTT) | 3 | View | 500 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TLV1117CKVURG3 | ACTIVE | 0 to 125 | 0.28 | 1ku | TO-252 (KVU) | 3 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TLV1117IDCY | ACTIVE | -40 to 125 | 0.59 | 1ku | SOT-223 (DCY) | 4 | View | 80 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TLV1117IDCYG3 | ACTIVE | -40 to 125 | 0.59 | 1ku | SOT-223 (DCY) | 4 | View | 80 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TLV1117IDCYR | ACTIVE | -40 to 125 | 0.32 | 1ku | SOT-223 (DCY) | 4 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TLV1117IDCYRG3 | ACTIVE | -40 to 125 | 0.32 | 1ku | SOT-223 (DCY) | 4 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TLV1117IDRJR | ACTIVE | -40 to 125 | 0.32 | 1ku | SON (DRJ) | 8 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TLV1117IDRJRG4 | ACTIVE | -40 to 125 | 0.32 | 1ku | SON (DRJ) | 8 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TLV1117IKCS | ACTIVE | -40 to 125 | 0.59 | 1ku | TO-220 (KCS) | 3 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | | TLV1117IKCSE3 | ACTIVE | -40 to 125 | 0.59 | 1ku | TO-220 (KCS) | 3 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Not Available | TLV1117IKTER | | -40 to 125 | Contact Distributor | (KTE) | 3 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TLV1117IKTPR | | -40 to 125 | Contact Distributor | (KTP) | 2 | View | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TLV1117IKTPRG3 | | -40 to 125 | Contact Distributor | (KTP) | 2 | View | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | | TLV1117IKTTR | ACTIVE | -40 to 125 | 0.41 | 1ku | DDPAK/TO-263 (KTT) | 3 | View | 500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | TLV1117IKTTRG3 | ACTIVE | -40 to 125 | 0.41 | 1ku | DDPAK/TO-263 (KTT) | 3 | View | 500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | TLV1117IKVURG3 | ACTIVE | -40 to 125 | 0.31 | 1ku | TO-252 (KVU) | 3 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE | Wider range for Vout (36V max) and Iz (80mA max), as well as different pinouts for SOT23-3 & SOT-89 packages, Vref=2.495, 2% trim accuracy |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE | Wider range for Vout (36V max) and Iz (80mA max), as well as different pinouts for SOT23-3 & SOT-89 packages, Vref=2.495, 0.5% trim accuracy |
| TLV431 | Low-Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE | Vout (12V max) and Iz (80mA max), as well as different pinouts for SOT23-3 & SOT-89 packages, Vref=1.24, 2% trim accuracy |
| TLVH431 | Low-Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE | Wider range for Vout (18V max) and Iz (80mA max), as well as different pinouts for SOT23-3 & SOT-89 packages |
| TLVH432 | Low-Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE - SHUNT VOLTAGE REFERENCE | Wider range for Vout (18V max) and Iz (80mA max), as well as different pinouts for SOT23-3 & SOT-89 packages. |
| LM317 | 3/4 Pin 1.5A Adjustable Positive Voltage Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | 1.5A adjustable positive voltage regulator |
| UA7805 | 3 Pin 1.5A Fixed 5V Positive Voltage Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | 1.5A Fixed 5V positive voltage regulator |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1391 | 15 Apr 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1103 | 02 Sep 2010 | 3,777 | |||
| 140 | 27 Jul 2009 | 3,598 | |||
| 782 | 30 Jun 2009 | 2,976 | |||
| 314 | 27 Mar 2008 | 915 |
Selection & Solution Guides (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,277 | ||
| 4801 | 10 Apr 2013 | 5,683 | ||
| 3594 | 10 Apr 2013 | 5,023 | ||
| 9707 | 08 Jan 2013 | 8,040 | ||
| 577 | 18 Apr 2012 | 2,147 |
Reference Designs (2)
| Description | Part # | Company |
|---|---|---|
| 12V input to 3.3@2A output + Isolated 3.3V@150mA | PMP4536 | Texas Instruments |
| Altera Cyclone III FPGA Power Management Reference Design | PMP2543 | Texas Instruments |
Related End Equipment
- AV Receiver
- Audio Dock: Portable
- Cable Modem Termination System
- DLP 3D Machine Vision
- DLP Spectroscopy
- Desktop PC
- Digital Picture Frame (DPF)
- Digital Signage
- Femto Base Station
- HVAC - Heating, Ventilating, and Air Conditioning
- IP Phone: Wired
- MP3 Player/Recorder (Portable Audio)
- Machine Vision: Frame Grabber
- Mobile Internet Device
- Motor Control: Brushed DC
- Motor Control: High-Voltage
- Motor Control: Stepper Motor
- Optical Networking: Video over Fiber
- Personal Digital Assistant (PDA)
- Power Line Communication Modem
- Private Branch Exchange (PBX)
- RF4CE Remote Control
- SMS/MMS Phone
- Server Motherboard
- Smoke Detector
- Speaker: USB
- TV: LCD/Digital
- Telecom Shelter: Filter Unit
- Telecom Tower: Remote Electrical Tilt Unit (RET)
- Vector Signal Analyzer
- Video Broadcasting & Infrastructure: Scalable Platform
- Video Communications System
- Video Doorbell / Baby Monitor
- Washing Machine: Low-End
- WiMAX & Wireless Infrastructure Equipment
- Wireless Data Access Card
- Wireless LAN Card
- xDSL Modem/DSLAM
- Audio Dock: Basic
- Blu-ray Player and Home Theater
- DLP 3D Biometrics
- DLP Front Projection System
- DVD Recorder & Player
- Digital Multimeter: Bench / System
- Digital Radio
- Digital Still Camera
- Flow Meter
- High-Speed Data Acquisition and Generation
- IP Phone: Wireless
- Machine Vision: Camera
- Military: Radar/Sonar
- Motor Control: AC Induction
- Motor Control: Brushless DC
- Motor Control: Low-Voltage
- Optical Networking: EPON
- Oscilloscope
- Point-to-Point Microwave Backhaul
- Power Over Ethernet (PoE)
- Pro Audio Mixer
- Refrigerator
- STB / DVR / Streaming Media
- Signal/Waveform Generator
- Software Defined Radio (SDR)
- TETRA Base Station
- Telecom Base Band Unit
- Telecom Shelter: Power Distribution Unit (PDU)
- Telecom Tower: Tower Mounted Amplifier (TMA)
- Vector Signal Generator
- Video Broadcasting: IP-Based Multi-Format Transcoder
- Video Conferencing: IP-Based HD
- Washing Machine: High-End
- Weigh Scale
- Wireless Communications Tester
- Wireless Headset
- Wireless Repeater
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Telehealth: Trends, Challenges and Solutions
This session will present the overview of telehealth systems and relevant technologies. |
On-Line Training | On Demand |
|
Metering Solutions for the Smart Grid
This presentation discusses the fundamentals of e-metering and various solutions for both the metrology and communications. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |

Cart 