A newer version of this product is available
Pin-for-pin with same functionality to the compared device
TLV1117
- Output voltage options: 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and adjustable
- Output current: 800 mA
- Specified dropout voltage at multiple current levels
- Line regulation maximum: 0.2%
- Load regulation maximum: 0.4%
- For drop-in replacements in fixed output SOT-223 package configuration and improved functionality, see the TLV761
The TLV1117 is a positive low-dropout voltage regulator designed to provide up to 800 mA of output current. The device is available in 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and adjustable-output voltage options. All internal circuitry is designed to operate down to 1-V input-to-output differential. Dropout voltage is specified at a maximum of 1.3 V at 800 mA, decreasing at lower load currents.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM317A-337N-EVM — 3-pin adjustable regulator evaluation module
The LM317A-337N-EVM demonstrates canonical application of the LM317A adjustable regulator and its negative complement, the LM337-N. The evaluation module (EVM) is assesmbled with the SOT-223 package option for each device, supplying up to 1 A of load current. The EVM is designed for easy (...)
TAS5634EVM — TAS5634 300W Stereo/600W Mono HD Digital Input, 58V Class-D Amplifier Power Stage Evaluation Module
TLV1117LV33EVM-714 — TLV1117LV evaluation module for 1-A, fixed-voltage, LDO linear regulator
TLV117125EVM-097 — Evaluation Module for TLV117125 1A, Positive Fixed Voltage, Low-Dropout Linear Regulator
TPA3220EVM — TPA3220 50W Stereo / 100W Peak HD Analog-In, Pad-Down Class-D Module
TPA3220EVM-MICRO — TPA3220 50W Stereo / 100W Peak HD Analog-In, Pad-Down Class-D Micro Module
TPA3221EVM — TPA3221 100W Stereo/ 200W Mono HD Analog-In Class-D Amplifier Evaluation Module
TPA3244EVM — TPA3244 60W Stereo / 110W Peak Ultra-HD Analog-In Audio Class-D Pad-Down Module
TPA3245EVM — TPA3245 115W Stereo / 230W Mono Ultra-HD Analog-In Audio Class-D Module
TPA3251EVM — TPA3251 175W Stereo / 350W Mono Ultra-HD, Analog-In Class-D Module
The TPA3251EVM Ultra-HD evaluation module demonstrates the TPA3251 integrated circuit from Texas Instruments. The TPA3251 is a high-performance Class-D amplifier that enables true premium sound quality with high efficiency Class-D technology. It features an advanced integrated feedback design and (...)
5V/12V Input DM6467 (x1) Power Ref Design Using a DC/DC Controller & Converter
Many TI reference designs include the TLV1117
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | Download |
---|---|---|
SOT-223 (DCY) | 4 | View options |
TO-220 (KCS) | 3 | View options |
TO-220 (KCT) | 3 | View options |
TO-252 (KVU) | 3 | View options |
TO-263 (KTT) | 3 | View options |
WSON (DRJ) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.