TLV2217-33
(ACTIVE) Single Output LDO, 500mA, Fixed(3.3V), Tight Output Accuracy of 2%, Thermal Overload Protection

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community
Single Output LDO, 500mA, Fixed(3.3V), Tight Output Accuracy of 2%, Thermal Overload Protection - TLV2217-33

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TLV2217-33KC OBSOLETE 0 to 125   TO-220 (KC) | 3 View   1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TLV2217-33KCE3 OBSOLETE 0 to 125   TO-220 (KC) | 3 View   >5K For lead times contact TI Authorized Distributor or local TI sales office
TLV2217-33KCSE3 ACTIVE 0 to 125 0.50 | 1ku TO-220 (KCS) | 3   50 | TUBE >5K 1k quantity lead time: In stock
Not Available
TLV2217-33KTPR OBSOLETE 0 to 125   (KTP) | 2     1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TLV2217-33KTPRG3 OBSOLETE 0 to 125   (KTP) | 2     >5K For lead times contact TI Authorized Distributor or local TI sales office
TLV2217-33KVURG3 ACTIVE 0 to 125 0.60 | 1ku PFM (KVU) | 3   2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TLV2217-33PWR ACTIVE 0 to 125 0.50 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TLV2217-33PWRE4 ACTIVE 0 to 125 0.50 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
TLV2217-33PWRG4 ACTIVE 0 to 125 0.50 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 798 25 Apr 2005

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls.
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions.
On-Line Training   On Demand  
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  

Click Here