TLV2553
(ACTIVE) 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC Serial Out, w/Pwrdwn

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TLV2553IDW ACTIVE -40 to 85 4.10 | 1ku SOIC (DW) | 20 View 25 | TUBE 867 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor TLV2553IDWG4 ACTIVE -40 to 85 4.10 | 1ku SOIC (DW) | 20 View 25 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLV2553IDWR ACTIVE -40 to 85 3.40 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLV2553IDWRG4 ACTIVE -40 to 85 3.40 | 1ku SOIC (DW) | 20 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLV2553IPW ACTIVE -40 to 85 4.10 | 1ku TSSOP (PW) | 20 View 70 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
TLV2553IPWG4 ACTIVE -40 to 85 4.10 | 1ku TSSOP (PW) | 20 View 70 | TUBE 105 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLV2553IPWR ACTIVE -40 to 85 3.40 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TLV2553IPWRG4 ACTIVE -40 to 85 3.40 | 1ku TSSOP (PW) | 20 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TLV2556   12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has an internal reference  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 978 15 Sep 2002

Application Notes (2)

User Guides (1)

Title Type Size (KB) Date Views
PDF 171 21 Mar 2003 580

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
TLV2553IPW IBIS Model (Rev. A) IBIS Model (Multiple Files) 11 Aug 2008 35 views

Design Kits & Evaluation Modules (1)

Name Part# Type
5-6K Interface Evaluation Module 5-6KINTERFACE Evaluation Modules & Boards

Software (1)

Data Converter Plug-in for Code Composer Studio (Rev. D) 
(ZIP 5199 KB )    1,022 views, 05 May 2008  

Development Tools (3)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools
DCPFREETOOL Software Plug-In to Code Composer Studio DCPFREETOOL Plug-Ins


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here