Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 2 Vs (max) (V) 5.5 Vs (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 15 Iq per channel (typ) (mA) 0.0028 Input bias current (±) (max) (nA) 0.01 Rail-to-rail In Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Features Internal Reference VICR (max) (V) 5.7 VICR (min) (V) -0.2
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 2 Vs (max) (V) 5.5 Vs (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 15 Iq per channel (typ) (mA) 0.0028 Input bias current (±) (max) (nA) 0.01 Rail-to-rail In Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Features Internal Reference VICR (max) (V) 5.7 VICR (min) (V) -0.2
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • VID V62/07604-01XE (TLV3011-EP)
  • VID V62/23603-01XE (TLV3012-EP)
  • Controlled baseline
    • One assembly - test site
    • One fabrication site
    • Extended product life cycle
  • Enhanced diminishing manufacturing sources (DMS) support
  • Extended temperature range of –55°C to 125°C
  • Low quiescent current: 3.1 µA (maximum)
  • Integrated series voltage reference: 1.242 V
  • Input common-mode range: 200 mV beyond rails
  • Voltage reference initial accuracy: 1%
  • Open-drain output (TLV3011-EP)
  • Push-pull output (TLV3012-EP)
  • Interated hysteresis (TLV3012-EP Only)
  • Fail-safe inputs (TLV3012-EP Only)
  • Power on reset (TLV3012-EP Only)
  • Supply range: 1.65 V to 5.5 V (TLV3012-EP Only)
  • Fast response time: 2 µs
  • Microsize package: SOT-23-6
  • VID V62/07604-01XE (TLV3011-EP)
  • VID V62/23603-01XE (TLV3012-EP)
  • Controlled baseline
    • One assembly - test site
    • One fabrication site
    • Extended product life cycle
  • Enhanced diminishing manufacturing sources (DMS) support
  • Extended temperature range of –55°C to 125°C
  • Low quiescent current: 3.1 µA (maximum)
  • Integrated series voltage reference: 1.242 V
  • Input common-mode range: 200 mV beyond rails
  • Voltage reference initial accuracy: 1%
  • Open-drain output (TLV3011-EP)
  • Push-pull output (TLV3012-EP)
  • Interated hysteresis (TLV3012-EP Only)
  • Fail-safe inputs (TLV3012-EP Only)
  • Power on reset (TLV3012-EP Only)
  • Supply range: 1.65 V to 5.5 V (TLV3012-EP Only)
  • Fast response time: 2 µs
  • Microsize package: SOT-23-6

The TLV3011-EP is a low-power, open-drain output comparator; the TLV3012-EP is a push-pull output comparator. Both devices feature an uncommitted onchip voltage reference and have a 3.1 µA (maximum) quiescent current, an input common-mode range 200 mV beyond the supply rails, and single-supply operation from 1.65 V to 5.5 V.

The integrated 1.242-V series voltage reference offers low 100-ppm/°C (maximum) drift, is stable with up to 10-nF capacitive load, and can sink or source up to 0.5 mA (typical) of output current that allows driving external circuitry.

The TLV3011-EP and TLV3012-EP are available in the tiny SOT-23-6 package for constrained-space designs. The devices are specified for the extended temperature range of –55°C to 125°C.

The TLV3011-EP is a low-power, open-drain output comparator; the TLV3012-EP is a push-pull output comparator. Both devices feature an uncommitted onchip voltage reference and have a 3.1 µA (maximum) quiescent current, an input common-mode range 200 mV beyond the supply rails, and single-supply operation from 1.65 V to 5.5 V.

The integrated 1.242-V series voltage reference offers low 100-ppm/°C (maximum) drift, is stable with up to 10-nF capacitive load, and can sink or source up to 0.5 mA (typical) of output current that allows driving external circuitry.

The TLV3011-EP and TLV3012-EP are available in the tiny SOT-23-6 package for constrained-space designs. The devices are specified for the extended temperature range of –55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TLV3011-EP and TLV3012-EP Enhanced Product Low Power Comparators With Integrated 1.24V Voltage Reference datasheet (Rev. A) PDF | HTML 22 Oct 2021
* VID TLV3011-EP VID V6207604 21 Jun 2016
* Radiation & reliability report TLV3011AMDBVREP Reliability Report 26 Aug 2011
Application brief Voltage Supervision with a Comparator PDF | HTML 28 Sep 2023
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV3011 PSpice Model

SBOMBT7.ZIP (42 KB) - PSpice Model
Simulation model

TLV3011 TINA-TI Model

SBOMBU4.ZIP (9 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos