The TLV3201-Q1 and TLV3202-Q1 are single and dual-channel comparators that offer the ultimate combination of high speed (40 ns) and low-power consumption (40 µA), both in extremely small packages with features such as rail-to-rail input, low offset voltage (1 mV), and large output drive current. The devices are also very easy to implement in a wide variety of applications where response time is critical.
The TLV320x-Q1 family is available in single (TLV3201-Q1) and dual (TLV3202-Q1) channel versions, both with push-pull outputs. The TLV3201-Q1 is available in the 5-pin SC70 package. The TLV3202-Q1 is available in the 8-pin VSSOP package. All devices are specified for operation across the expanded industrial temperature range of –40°C to +125°C.
For all available packages, see the orderable addendum at the end of the data sheet.
| Number of Channels (#) |
| Output Type |
| Vs (Min) (V) |
| Vs (Max) (V) |
| tRESP Low - to - High (us) |
| Vos (Offset Voltage @ 25C) (Max) (mV) |
| Iq per channel (Max) (mA) |
| Input Bias Current (+/-) (Max) (nA) |
| Rail-to-Rail |
| Special Features |
| Rating |
| Operating Temperature Range (C) |
| VICR (Max) (V) |
| VICR (Min) (V) |
| Package Group |
| TLV3202-Q1 | TLV3201-Q1 |
|---|---|
| 2 | 1 |
| Push-Pull | Push-Pull |
| 2.7 | 2.7 |
| 5.5 | 5.5 |
| 0.047 | 0.047 |
| 5 | 5 |
| 0.05 | 0.05 |
| 0.05 | 0.05 |
| In | In |
| Hysteresis | Hysteresis |
| Automotive | Automotive |
| -40 to 125 | -40 to 125 |
| 5.7 | 5.7 |
| -0.2 | -0.2 |
| VSSOP | SC70 |
| Order Now | Order Now |
| Version | Part Number | Definition |
|---|---|---|
| Catalog | TLV3202 | TI's standard catalog product |