TLV320AIC23B
(ACTIVE) Low-Power Stereo CODEC with HP Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor TLV320A23BIRHDRG4 ACTIVE -40 to 85 3.75 | 1ku VQFN (RHD) | 28 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TLV320AIC23BGQE ACTIVE 0 to 70 4.20 | 1ku BGA MICROSTAR JUNIOR (GQE) | 80 View 360 >5K 1k quantity lead time: In stock
Not Available
TLV320AIC23BIGQE ACTIVE -40 to 85 4.60 | 1ku BGA MICROSTAR JUNIOR (GQE) | 80 View 360 >5K 1k quantity lead time: In stock
Not Available Contact Distributor TLV320AIC23BIGQER ACTIVE -40 to 85 3.90 | 1ku BGA MICROSTAR JUNIOR (GQE) | 80 View 2500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TLV320AIC23BIPW ACTIVE -40 to 85 4.45 | 1ku TSSOP (PW) | 28 View 50 >5K 1k quantity lead time: In stock
Not Available
TLV320AIC23BIPWG4 ACTIVE -40 to 85 4.45 | 1ku TSSOP (PW) | 28 View 50 250 For lead times contact TI Authorized Distributor or local TI sales office
TLV320AIC23BIPWR ACTIVE -40 to 85 3.75 | 1ku TSSOP (PW) | 28 View 2000 >5K 1k quantity lead time: In stock
TLV320AIC23BIPWRG4 ACTIVE -40 to 85 3.75 | 1ku TSSOP (PW) | 28 View 2000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TLV320AIC23BIRHD ACTIVE -40 to 85 4.45 | 1ku VQFN (RHD) | 28 View 73 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TLV320AIC23BIRHDG4 ACTIVE -40 to 85 4.45 | 1ku VQFN (RHD) | 28 View 73 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLV320AIC23BIRHDR ACTIVE -40 to 85 3.75 | 1ku VQFN (RHD) | 28 View 3000 >5K 1k quantity lead time: In stock
TLV320AIC23BIZQE ACTIVE -40 to 85 4.45 | 1ku BGA MICROSTAR JUNIOR (ZQE) | 80 View 360 1K - 5K 1k quantity lead time: In stock
Not Available
TLV320AIC23BIZQER ACTIVE -40 to 85 3.75 | 1ku BGA MICROSTAR JUNIOR (ZQE) | 80 View 2500 1K - 5K 1k quantity lead time: In stock
TLV320AIC23BPW ACTIVE 0 to 70 4.05 | 1ku TSSOP (PW) | 28 View 50 >5K 1k quantity lead time: In stock
TLV320AIC23BPWG4 ACTIVE 0 to 70 4.05 | 1ku TSSOP (PW) | 28 View 50 1K - 5K 1k quantity lead time: In stock
Not Available
TLV320AIC23BPWR ACTIVE 0 to 70 3.35 | 1ku TSSOP (PW) | 28 View 2000 >5K 1k quantity lead time: In stock
Not Available
TLV320AIC23BPWRG4 ACTIVE 0 to 70 3.35 | 1ku TSSOP (PW) | 28 View 2000 1K - 5K 1k quantity lead time: In stock
Not Available
TLV320AIC23BRHD ACTIVE 0 to 70 4.05 | 1ku VQFN (RHD) | 28 View 73 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLV320AIC23BRHDG4 ACTIVE 0 to 70 4.05 | 1ku VQFN (RHD) | 28 View 73 80 Typical lead time for 1k quantity: 4 to 8 weeks
TLV320AIC23BRHDR ACTIVE 0 to 70 3.35 | 1ku VQFN (RHD) | 28 View 3000 >5K 1k quantity lead time: In stock
TLV320AIC23BRHDRG4 ACTIVE 0 to 70 3.35 | 1ku VQFN (RHD) | 28 View 3000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TLV320AIC23BZQE ACTIVE 0 to 70 4.05 | 1ku BGA MICROSTAR JUNIOR (ZQE) | 80 View 360 >5K 1k quantity lead time: In stock
Not Available
TLV320AIC23BZQER ACTIVE 0 to 70 3.35 | 1ku BGA MICROSTAR JUNIOR (ZQE) | 80 View 2500 >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
TLV320AIC3104   Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - Audio CODEC   TI recommends it because of comparable price and better features like integrated PLL, additional input/outputs, programmable filters and support for two mics    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 924 12 Feb 2004

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 451 16 Jun 2004 545

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
TLV320AIC23B IBIS Model (Rev. A) IBIS Model (Multiple Files) 11 Aug 2008 148 views

Design Kits & Evaluation Modules (3)

Name Part# Type
TLV320AIC23 Evaluation Module (EVM) TLV320AIC23EVM2 Development Boards/EVMs
Quick Search Selection Tool for Audio AUDIO_SELECTION_TOOL Free Evaluation Tools
DCPFREETOOL Software Plug-In to Code Composer Studio DCPFREETOOL Utilities/Plug-Ins

Software & Development Tools (2)

Name Part# Type
Software Drivers for Audio Converters CODECDRIVERS-SW Application Software
Data Converter Plug-in for Code Composer Studio (Rev. D)  
(ZIP 5199 KB )    786 views, 05 May 2008   

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor.
On-Line Training   On Demand  
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here