Datasheet
- Low Power Stereo Audio CODEC w/Headphone/Speaker Amp & 12-Bit Batt/Temp/Aux ADC
(PDF , 1191 KB) 17 Dec 2003 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TLV320AIC26IRHB | ACTIVE | -40 to 85 | 3.30 | 1ku | VQFN (RHB) | 32 | View | 73 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | TLV320AIC26IRHBG4 | ACTIVE | -40 to 85 | 3.30 | 1ku | VQFN (RHB) | 32 | View | 73 | TUBE | 529 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TLV320AIC26IRHBR | ACTIVE | -40 to 85 | 2.75 | 1ku | VQFN (RHB) | 32 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TSC2100 | "SMART" 4-Wire Touch Screen Controller with Stereo DAC / Mono ADC with HP/Speaker Amplifier | AUDIO - TOUCH SCREEN CONTROLLER WITH AUDIO | H/W and S/W compatible with TSC function |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1191 | 17 Dec 2003 |
Application Notes (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 30 Sep 2010 | 1,187 | |||
| 70 | 22 Sep 2010 | 2,171 | |||
| 188 | 13 Sep 2005 | 389 | |||
| 453 | 03 Jun 2005 | 377 | |||
| 61 | 05 May 2005 | 300 | |||
| 480 | 14 Dec 2004 | 124 | |||
| 221 | 28 Oct 2004 | 574 | |||
| Multiple Files | 08 Mar 2004 | 248 |
Tools & Software
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Coefficient Calculator For Digital Biquad Filters | COEFFICIENT-CALC | Calculation Tools |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
| Software Drivers for Audio Converters | CODECDRIVERS-SW | Circuit Design & Simulation |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Automotive Class-D Amplifier Basics
This video will provide the basics of how class-D amplifiers operate. This will focus specifically on automotive applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |

Cart 