Datasheet
- Low Power Stereo CODEC with Integrated Class-D Amplifier
(PDF , 1735 KB) 09 Apr 2009 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TLV320AIC3007IRSBR | ACTIVE | -40 to 85 | 2.35 | 1ku | WQFN (RSB) | 40 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TLV320AIC3007IRSBT | ACTIVE | -40 to 85 | 2.70 | 1ku | WQFN (RSB) | 40 | View | 250 | SMALL T&R | 625 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV320AIC3254 | Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Lower-power with miniDSP, without class-D speaker amplifier |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Lower-power without class-D speaker amplifier |
| TLV320AIC3104 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Without class-D speaker amplifier |
| TLV320AIC3107 | Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. With low-power bypass path and better SNR |
| TPA6140A2 | 25-mW Class-G DirectPath Stereo Headphone Amplifier with I2C Volume Control (TPA6140) | AUDIO - HEADPHONE AMPLIFIER | |
| TPA6132A2 | 25-mW DirectPath Stereo Headphone Amplifier with Pop Suppression (TPA6132) | AUDIO - HEADPHONE AMPLIFIER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1735 | 09 Apr 2009 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 70 | 22 Sep 2010 | 1,795 | |||
| 72 | 22 Mar 2010 | 910 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TLV320AIC3007 Evaluation Module (EVM) and USB motherboard | TLV320AIC3007EVM-K | Evaluation Modules & Boards |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Coefficient Calculator For Digital Biquad Filters | COEFFICIENT-CALC | Calculation Tools |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
| Software Drivers for Audio Converters | CODECDRIVERS-SW | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 