Datasheet
- Low Power Stereo Audio CODEC For Portable Audio/TelephonyTLV320AIC3104 (Rev. C)
(PDF , 1315 KB) 13 Sep 2010 - View All Technical Documents
Related End Equipment
- Audio Dock: Portable
- Baby Monitor
- Camera: Surveillance IP Network
- DLP Front Projection System
- DVD Recorder & Player
- Digital Still Camera
- HMI (Human Machine Interface)
- IP Phone: Wired
- IP Phone: Wireless
- Network Projector Front End
- Patient Monitoring
- Point of Sale
- Portable Data Terminal
- Portable Media Player
- Stethoscope: Digital
- Tablet: Enterprise
- Telehealth Aggregation Manager with Video Output
- Video Communications System
- Video Conferencing: IP-Based HD
- Video Doorbell
- Video Doorbell / Baby Monitor
- Wireless Headset
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TLV320AIC3104IRHBR | ACTIVE | -40 to 85 | 1.95 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TLV320AIC3104IRHBT | ACTIVE | -40 to 85 | 2.25 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TLVAIC3104IRHBRG4 | ACTIVE | -40 to 85 | 1.95 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | TLVAIC3104IRHBTG4 | ACTIVE | -40 to 85 | 2.25 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV320AIC3101 | Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | With stereo speaker amplifier |
| TLV320AIC3106 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | With more inputs and outputs, support for digital microphone and selectable I2C or SPI control bus |
| TLV320AIC3107 | Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC | With mono class-D speaker amplifier |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | It features lower power consumption, more advanced filtering capabilities, single supply, support for digital microphone and PowerTune technology |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1315 | 13 Sep 2010 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 21 Nov 2011 | 1,142 | |||
| 70 | 22 Sep 2010 | 1,868 | |||
| 191 | 22 Jun 2010 | 556 | |||
| 72 | 22 Mar 2010 | 905 | |||
| 105 | 08 Jul 2009 | 1,058 | |||
| 80 | 13 Feb 2009 | 998 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3734 | 17 May 2013 | 272 | ||
| 4838 | 02 May 2013 | 2,410 | ||
| 4801 | 10 Apr 2013 | 2,410 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TLV320AIC3104 IBIS Model | IBIS Model | ZIP | 83 KB | 08 Feb 2010 | 187 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TLV320AIC3104 Evaluation Module (EVM) and USB motherboard | TLV320AIC3104EVM-K | Evaluation Modules & Boards |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Coefficient Calculator For Digital Biquad Filters | COEFFICIENT-CALC | Calculation Tools |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
| Software Drivers for Audio Converters | CODECDRIVERS-SW | Circuit Design & Simulation |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 