Datasheet
- Low Power Stereo Audio CODEC For Portable Audio/Telephony (Rev. B)
(PDF , 1620 KB) 13 Nov 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TLV320AIC3105IRHBR | ACTIVE | -40 to 85 | 1.95 | 1ku | VQFN (RHB) | 32 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TLV320AIC3105IRHBT | ACTIVE | -40 to 85 | 2.25 | 1ku | VQFN (RHB) | 32 | View | 250 | SMALL T&R | 358 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | TLVAIC3105IRHBRG4 | ACTIVE | -40 to 85 | 1.95 | 1ku | VQFN (RHB) | 32 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | TLVAIC3105IRHBTG4 | ACTIVE | -40 to 85 | 2.25 | 1ku | VQFN (RHB) | 32 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV320AIC3101 | Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | With stereo speaker amplifier |
| TLV320AIC3106 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | With more inputs and outputs, support for digital microphone and selectable I2C or SPI control bus |
| TLV320AIC3107 | Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC | With mono class-D speaker amplifier |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | It features lower power consumption, more advanced filtering capabilities, single supply, support for digital microphone and PowerTune technology |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1620 | 13 Nov 2008 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 70 | 22 Sep 2010 | 2,160 | |||
| 191 | 22 Jun 2010 | 655 | |||
| 72 | 22 Mar 2010 | 1,034 | |||
| 105 | 08 Jul 2009 | 1,084 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TLV320AIC3105 IBIS Model | IBIS Model | ZIP | 75 KB | 16 Nov 2012 | 359 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TLV320AIC3105 Evaluation Module (EVM) and USB motherboard | TLV320AIC3105EVM-K | Evaluation Modules & Boards |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Coefficient Calculator For Digital Biquad Filters | COEFFICIENT-CALC | Calculation Tools |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
| Software Drivers for Audio Converters | CODECDRIVERS-SW | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Automotive Class-D Amplifier Basics
This video will provide the basics of how class-D amplifiers operate. This will focus specifically on automotive applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |

Cart 