Datasheet
- Low Power Stereo Audio CODEC For Portable Audio/Telephony (Rev. E)
(PDF , 1533 KB) 17 Dec 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TLV320AIC3106IRGZR | ACTIVE | -40 to 85 | 2.25 | 1ku | VQFN (RGZ) | 48 | View | 2500 | >5K | 1k quantity lead time: In stock | Not Available | | TLV320AIC3106IRGZT | ACTIVE | -40 to 85 | 2.60 | 1ku | VQFN (RGZ) | 48 | View | 250 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TLV320AIC3106IZQE | ACTIVE | -40 to 85 | 2.70 | 1ku | BGA MICROSTAR JUNIOR (ZQE) | 80 | View | 360 | 1K - 5K | 1k quantity lead time: In stock | | TLV320AIC3106IZQER | ACTIVE | -40 to 85 | 2.25 | 1ku | BGA MICROSTAR JUNIOR (ZQE) | 80 | View | 2500 | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | TLVAIC3106IRGZRG4 | ACTIVE | -40 to 85 | 2.25 | 1ku | VQFN (RGZ) | 48 | View | 2500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TLVAIC3106IRGZTG4 | ACTIVE | -40 to 85 | 2.60 | 1ku | VQFN (RGZ) | 48 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV320AIC3104 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | Lower cost alternative with less inputs and outputs, without support for digital microphone or SPI control bus |
| TLV320AIC3107 | Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC | With mono class-D speaker amplifier, less inputs and outputs, without support for digital microphone or SPI control bus |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | It features lower power consumption, more advanced filtering capabilities, single supply and PowerTune technology |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1533 | 17 Dec 2008 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 70 | 22 Sep 2010 | 1,795 | |||
| 191 | 22 Jun 2010 | 536 | |||
| 72 | 22 Mar 2010 | 910 | |||
| 105 | 08 Jul 2009 | 917 | |||
| 145 | 06 Dec 2006 | 736 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TLV320AIC3106 Evaluation Module (EVM) and USB motherboard | TLV320AIC3106EVM-K | Evaluation Modules & Boards |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Coefficient Calculator For Digital Biquad Filters | COEFFICIENT-CALC | Calculation Tools |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
| Software Drivers for Audio Converters | CODECDRIVERS-SW | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 