Datasheet
- Low Power Stereo CODEC with Integrated Mono Class-D Speaker Amplifiers (Rev. C)
(PDF , 1792 KB) 03 Mar 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TLV320AIC3107IRSBR | ACTIVE | -40 to 85 | 2.55 | 1ku | WQFN (RSB) | 40 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TLV320AIC3107IRSBT | ACTIVE | -40 to 85 | 2.95 | 1ku | WQFN (RSB) | 40 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | | TLV320AIC3107IYZFR | ACTIVE | -40 to 85 | 2.55 | 1ku | DSBGA (YZF) | 42 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TLV320AIC3107IYZFT | ACTIVE | -40 to 85 | 2.95 | 1ku | DSBGA (YZF) | 42 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV320AIC3007 | Low Power Stereo CODEC with Integrated Class-D Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC | Lower cost alternative with lower SNR and without low-impedance bypass |
| TLV320AIC3104 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | Low power stereo codec without speakers; software compatible with AIC3107 |
| TLV320AIC34 | Low-Power four-channel CODEC | AUDIO CONVERTER AND CODEC - Audio CODEC | Low power stereo codec with up to 14 inputs and 12 outputs; software compatible with AIC3107 |
| PCM3793 | Very Low-Power Stereo CODEC with HP/Class-D Speaker Amplifier, notch filters, ALC and 3D Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | 16-bit stereo codec with speaker amplifier and 93dB SNR |
| TPA3007D1 | 6.5-W Mono Class-D Audio Power Amplifier (TPA3007) | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | 6.5W Class D amplifier for a sub-woofer |
| TPA3101D2 | 10-W Stereo Class-D Audio Power Amplifier (TPA3101) | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | 10W Class D ampifier for high output applications |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1792 | 03 Mar 2009 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 19 Nov 2012 | 859 | |||
| 70 | 22 Sep 2010 | 1,795 | |||
| 72 | 22 Mar 2010 | 910 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TLV320AIC3107 Evaluation Module (EVM) and USB motherboard | TLV320AIC3107EVM-K | Evaluation Modules & Boards |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Coefficient Calculator For Digital Biquad Filters | COEFFICIENT-CALC | Calculation Tools |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
| Software Drivers for Audio Converters | CODECDRIVERS-SW | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 