TLV320AIC3204
(ACTIVE) Very Low-Power Stereo Audio CODEC with Power TuneTM Technology

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
Very Low-Power Stereo Audio CODEC with Power TuneTM Technology - TLV320AIC3204

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TLV320A3204IRHBRG4 ACTIVE -40 to 85 2.25 | 1ku VQFN (RHB) | 32 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
TLV320AIC3204IRHBR ACTIVE -40 to 85 2.25 | 1ku VQFN (RHB) | 32 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
TLV320AIC3204IRHBT ACTIVE -40 to 85 2.60 | 1ku VQFN (RHB) | 32 View 250 | SMALL T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TLV320AIC3254   Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology   AUDIO CONVERTER AND CODEC - Audio CODEC    With Mini DSP  
TLV320AIC3104   Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - Audio CODEC    Lower Cost Alternative with Differential Inputs  
TLV320AIC3105   Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - Audio CODEC    Lower Cost Alternative with Single-Ended Inputs  
TLV320AIC3106   Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - Audio CODEC    Alternative with More Inputs and Outputs  
TLV320AIC3254   Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology   AUDIO CONVERTER AND CODEC - Audio CODEC    With Mini DSP  
TLV320AIC3104   Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - Audio CODEC    Lower Cost Alternative with Differential Inputs  
TLV320AIC3105   Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - Audio CODEC    Lower Cost Alternative with Single-Ended Inputs  
TLV320AIC3106   Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - Audio CODEC    Alternative with More Inputs and Outputs  
TS3A225E   Autonomous Audio Switch with Headset Type Detection   SWITCHES AND MULTIPLEXERS - ANALOG SWITCH OR MULTIPLEXER (less than or equal to 5V)    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1080 19 Oct 2012

User Guides (1)

Title Type Size (KB) Date Views
PDF 2991 24 Oct 2012 1,357

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 3734 17 May 2013 6,066

More Literature (3)

Title Type Size (KB) Date Views
PDF 1116 05 Sep 2012 1,602
WMV 17015 15 Sep 2010 170
WMV 16952 13 May 2010 152

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
TLV320AIC3204 IBIS Model IBIS Model ZIP 47 KB 11 Apr 2012 284 views

Design Kits & Evaluation Modules (2)

Name Part# Type
PurePath Wireless Headset Development Kit CC85XXDK-HEADSET Evaluation Modules & Boards
TLV320AIC3204 Evaluation Module (EVM) and USB motherboard TLV320AIC3204EVM-K Evaluation Modules & Boards

Development Tools (3)

Name Part# Type
Coefficient Calculator For Digital Biquad Filters COEFFICIENT-CALC Calculation Tools
Quick Search Selection Tool for Audio AUDIO_SELECTION_TOOL Calculation Tools
Software Drivers for Audio Converters CODECDRIVERS-SW Circuit Design & Simulation

Reference Designs (1)

Description Part # Company
PurePath Wireless Headset Reference Design CC85XXDK-HEADSET-RD Texas Instruments



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Automotive Class-D Amplifier Basics
This video will provide the basics of how class-D amplifiers operate. This will focus specifically on automotive applications.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor.
On-Line Training   On Demand  
Click Here