Datasheet
- TLV320AIC3206 Ultra Low Power Stereo Audio Codec (Rev. B)
(PDF , 1184 KB) 14 Jul 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | TLV320AIC3206IRSBR | ACTIVE | -40 to 85 | 2.75 | 1ku | WQFN (RSB) | 40 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TLV320AIC3206IRSBT | ACTIVE | -40 to 85 | 3.05 | 1ku | WQFN (RSB) | 40 | View | 250 | SMALL T&R | 300 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | TLV320AIC3206IYZFR | ACTIVE | -40 to 85 | 3.15 | 1ku | DSBGA (YZF) | 42 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | TLV320AIC3206IYZFT | ACTIVE | -40 to 85 | 3.56 | 1ku | DSBGA (YZF) | 42 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV320AIC3256 | Very Low-Power Stereo Codec with miniDSP and DirectPath(TM) HP Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. With miniDSP, pin to pin |
| TLV320AIC3254 | Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. With miniDSP, no DirectPath |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. No DirectPath |
| TPA2011D1 | 3.2W mono class-d with auto-recovering short-circuit protection | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Speaker Amplifier |
| OMAP-L138 | C6000 DSP+ARM Processor | DSP+ARM9 - OMAP-L1x | Host processor |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1184 | 14 Jul 2011 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1263 | 06 Nov 2012 | 628 | |||
| 59 | 18 Apr 2012 | 663 | |||
| 140 | 25 Jan 2012 | 1,320 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TLV320AIC3206 IBIS Model | IBIS Model | ZIP | 200 KB | 25 Apr 2013 | 339 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TLV320AIC3206EVM-U Evaluation Module | TLV320AIC3206EVM-U | Evaluation Modules & Boards |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Coefficient Calculator For Digital Biquad Filters | COEFFICIENT-CALC | Calculation Tools |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
| Software Drivers for Audio Converters | CODECDRIVERS-SW | Circuit Design & Simulation |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Automotive Class-D Amplifier Basics
This video will provide the basics of how class-D amplifiers operate. This will focus specifically on automotive applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |

Cart 