Datasheet
- Low Power Stereo Audio Codec for Portable Audio/Telephony (Rev. B)
(PDF , 1723 KB) 12 Nov 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TLV320AIC33IGQE | ACTIVE | -40 to 85 | 4.15 | 1ku | BGA MICROSTAR JUNIOR (GQE) | 80 | View | 360 | JEDEC TRAY (10+1) | 1K - 5K | 1k quantity lead time: In stock | | TLV320AIC33IRGZR | ACTIVE | -40 to 85 | 3.45 | 1ku | VQFN (RGZ) | 48 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TLV320AIC33IRGZRG4 | ACTIVE | -40 to 85 | 3.45 | 1ku | VQFN (RGZ) | 48 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TLV320AIC33IRGZT | ACTIVE | -40 to 85 | 4.00 | 1ku | VQFN (RGZ) | 48 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | TLV320AIC33IRGZTG4 | ACTIVE | -40 to 85 | 4.00 | 1ku | VQFN (RGZ) | 48 | View | 250 | SMALL T&R | 53 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TLV320AIC33IZQE | ACTIVE | -40 to 85 | 4.15 | 1ku | BGA MICROSTAR JUNIOR (ZQE) | 80 | View | 360 | JEDEC TRAY (10+1) | >5K | 1k quantity lead time: In stock | | TLV320AIC33IZQER | ACTIVE | -40 to 85 | 3.45 | 1ku | BGA MICROSTAR JUNIOR (ZQE) | 80 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV320AIC3106 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Pin-to-pin and software compatible with additional filters in the ADC path, without speaker amplifier |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1723 | 12 Nov 2008 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 70 | 22 Sep 2010 | 2,171 | |||
| 191 | 22 Jun 2010 | 657 | |||
| 72 | 22 Mar 2010 | 1,042 | |||
| 105 | 08 Jul 2009 | 1,084 | |||
| 97 | 25 Apr 2007 | 488 | |||
| 145 | 06 Dec 2006 | 856 | |||
| Multiple Files | 19 Aug 2006 | 449 | |||
| 200 | 05 Jul 2006 | 694 | |||
| 315 | 05 Jul 2006 | 611 | |||
| 65 | 28 Nov 2005 | 628 | |||
| 97 | 27 Sep 2005 | 500 | |||
| 188 | 13 Sep 2005 | 389 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TLV320AIC33 IBIS Model (Rev. A) | IBIS Model | ZIP | 15 KB | 22 Oct 2008 | 160 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TLV320AIC33 Evaluation Module (EVM) and USB motherboard | TLV320AIC33EVM-PDK | Evaluation Modules & Boards |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| Coefficient Calculator For Digital Biquad Filters | COEFFICIENT-CALC | Calculation Tools |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
| Software Drivers for Audio Converters | CODECDRIVERS-SW | Circuit Design & Simulation |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Automotive Class-D Amplifier Basics
This video will provide the basics of how class-D amplifiers operate. This will focus specifically on automotive applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |

Cart 