Low Power Stereo Audio Codec for Portable Audio/Telephony - TLV320AIC36

TLV320AIC36 (ACTIVE)

Low Power Stereo Audio Codec for Portable Audio/Telephony

Recommended alternative parts

  • TLV320AIC3254  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Lower Power Alternative
  • TLV320AIC3204  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Use if miniDSP is not needed and low power is a major concern
  • TLV320AIC3104  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Use if miniDSP is not needed. More cost effective.
  • TLV320AIC3105  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Use if miniDSP is not needed. More cost effective.

Description

The TLV320AIC36 (sometimes referred to as the AIC36) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, fully programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs, and flexible digital interfaces.

Features

  • Stereo Audio DAC
    • 100-dBA Signal-to-Noise Ratio
    • 16/20/24/32-Bit Data
    • Supports Rates From 8 to 192 kHz
    • Programmable DAC Filter Engine
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports Rates from 8 to 192 kHz
    • Programmable ADC Filter Engine
  • Three Dedicated Microphone Inputs
    • Supports Single-Ended, Balanced Differential, and
      Unbalanced Differential Configurations
  • Stereo Line-Level Inputs
  • Audio Output Drivers
    • Ground-Referenced Cap-Free Stereo 16
      Single-Ended Headphone Drivers
    • Ground-Referenced Cap-Free Stereo 16
      Single-Ended Receiver Drivers
    • Fully Differential Stereo Line Outputs
  • Programmable Input/Output Gains
  • Automatic Gain Control (AGC) for Record
  • Dual Programmable Microphone Bias Generators
  • Programmable PLL for Flexible Clock Generation
  • Advanced Microphone Impedance Detection
  • I2C™ Control Bus
  • Audio Serial Data Bus Supports I2S™, Left/Right
    Justified, DSP, and TDM Modes
  • Alternate Serial PCM/I2S Data Bus
  • Stereo Digital Microphone Input
  • Extensive Modular Power Control
    • Integrated Charge Pump
    • Integrated Programmable LDOs
  • Package: 5 × 5 mm 80-VFBGA
  • APPLICATIONS
    • Portable Navigation Devices (PND)
    • Portable Media Players (PMP)
    • Mobile Handsets
    • Communication
    • Portable Computing

MicroStar Junior is a trademark of Texas Instruments.
I2C, I2S are trademarks of NXP Semiconductors.
All other trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Audio CODEC

 
DACs (#)
# Inputs / # Outputs
Resolution (Bits)
Control Interface
Digital Audio Interface
# of Digital Audio Interfaces
Ground-Centered Outputs
Additional Features
Operating Temperature Range (C)
Pin/Package
Approx. Price (US$)
Headphone Driver
THD+N ADC(Typ) (dB)
THD+N DAC(Typ) (dB)
Rating
TLV320AIC36
2    
8 / 8    
32    
I2C    
L
R
I2S
TDM
DSP    
1    
Yes    
miniDSP
DirectPath headphone amplifier
LDO
Digital Mic Support
advanced microphone impedance detection    
-40 to 85    
80BGA MICROSTAR JUNIOR    
4.25 | 1ku    
Yes    
-85    
-94    
Catalog    

Companion parts

Part # Name Product Family Comments
TPA2035D1   2.75-W Mono Class-D Audio Amplifier with Fixed Gain and Short Circuit Auto-Recovery (TPA2035)   Low-Power Amplifier - Speaker Amplifier Class AB/Class D    
TPA2013D1   2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter (TPA2013)   Low-Power Amplifier - Speaker Amplifier Class AB/Class D    
TPA2014D1   1.5-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter (TPA2014)   Low-Power Amplifier - Speaker Amplifier Class AB/Class D    
TPA2031D1   2.5-W Mono Class-D Audio Power Amplifier with Slow Start-Up (TPA2031)   Low-Power Amplifier - Speaker Amplifier Class AB/Class D    
Click Here