Datasheet
- Low-Power Stereo Audio Codec for Portable Audio & Telephony (Rev. A)
(PDF , 1297 KB) 10 Jun 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TLV320AIC36IZQER | ACTIVE | -40 to 85 | 4.25 | 1ku | BGA MICROSTAR JUNIOR (ZQE) | 80 | View | 2500 | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TLV320AIC3254 | Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TLV320AIC3104 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TLV320AIC3105 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TPA2035D1 | 2.75-W Mono Class-D Audio Amplifier with Fixed Gain and Short Circuit Auto-Recovery (TPA2035) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | |
| TPA2013D1 | 2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter (TPA2013) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | |
| TPA2014D1 | 1.5-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter (TPA2014) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | |
| TPA2031D1 | 2.5-W Mono Class-D Audio Power Amplifier with Slow Start-Up (TPA2031) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1297 | 10 Jun 2010 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 140 | 25 Jan 2012 | 1,687 | |||
| 170 | 17 Jul 2011 | 1,687 | |||
| 72 | 22 Mar 2010 | 1,997 |
Tools & Software
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| Coefficient Calculator For Digital Biquad Filters | COEFFICIENT-CALC | Calculation Utilities |
| PurePath™ Studio Graphical Development Environment | AICPUREPATH_STUDIO | Compilers/Assemblers/Linkers |
| TLV320AIC36 Evaluation Module (EVM) and USB motherboard | TLV320AIC36EVM-K | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Free Evaluation Tools |
Software & Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Software Drivers for Audio Converters | CODECDRIVERS-SW | Application Software |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



