Datasheet
- Low-Power Audio DAC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier (Rev. A)
(PDF , 1573 KB) 01 May 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TLV320DAC3120IRHBR | ACTIVE | -40 to 85 | 1.75 | 1ku | VQFN (RHB) | 32 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TLV320DAC3120IRHBT | ACTIVE | -40 to 85 | 2.05 | 1ku | VQFN (RHB) | 32 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV320DAC32 | Low-Power Stereo DAC with 4 Outputs, HP/Speaker Amplifier and 3D Effects | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG | Stereo with 3.3V single supply, higher power consumption, less advanced filtering capabilities |
| TLV320DAC3100 | Low-Power Stereo Audio DAC With Mono Class-D Speaker Amplifier | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG | Pin to pin, stereo HP amplifier, no miniDSP |
| TLV320AIC3120 | Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC | Pin to pin CODEC |
| TLV320ADC3101 | 92dB SNR Low-Power Stereo ADC with Digital Mic Support and miniDSP | AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL | Low-power audio ADC |
| OMAP-L137 | C6000 DSP+ARM Processor | DSP+ARM9 - OMAP-L1x |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1573 | 01 May 2012 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 140 | 25 Jan 2012 | 1,320 | |||
| 70 | 22 Sep 2010 | 2,171 |
Selection & Solution Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 4838 | 02 May 2013 | 5,683 | ||
| 4801 | 10 Apr 2013 | 5,683 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TLV320DAC3120EVM-U Evaluation Module | TLV320DAC3120EVM-U | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Coefficient Calculator For Digital Biquad Filters | COEFFICIENT-CALC | Calculation Tools |
| PurePath™ Studio Graphical Development Environment | AICPUREPATH_STUDIO | SW Development Tools, IDEs, Compilers |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Automotive Class-D Amplifier Basics
This video will provide the basics of how class-D amplifiers operate. This will focus specifically on automotive applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |

Cart 