Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 5.5 Vs (max) (V) 5.5 Vs (min) (V) 1.5 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 0.002 Input bias current (±) (max) (nA) 15 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Fail-safe, Hysteresis, Internal Reference, POR VICR (max) (V) 5.5 VICR (min) (V) 1.5
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 5.5 Vs (max) (V) 5.5 Vs (min) (V) 1.5 Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 0.002 Input bias current (±) (max) (nA) 15 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Fail-safe, Hysteresis, Internal Reference, POR VICR (max) (V) 5.5 VICR (min) (V) 1.5
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 USON (DRY) 6 1.45 mm² 1.45 x 1
  • Wide supply voltage range: 1.5 V to 5.5 V
  • Two-channel detectors in small packages
  • High threshold accuracy: 1% over temperature
  • Precision hysteresis: 60 mV
  • Low quiescent current: 2 µA (typ)
  • Temperature range: –40°C to +125°C
  • Push-pull (TLV4062) and open-drain (TLV4082) output options
  • Available in an SOT-23 and µSON package
  • Wide supply voltage range: 1.5 V to 5.5 V
  • Two-channel detectors in small packages
  • High threshold accuracy: 1% over temperature
  • Precision hysteresis: 60 mV
  • Low quiescent current: 2 µA (typ)
  • Temperature range: –40°C to +125°C
  • Push-pull (TLV4062) and open-drain (TLV4082) output options
  • Available in an SOT-23 and µSON package

The TLV4062 and TLV4082 are a family of high-accuracy, dual-channel comparators featuring low power and small solution size. The IN1 and IN2 inputs include hysteresis to reject brief glitches, thus ensuring stable output operation without false triggering.

The TLV4062 and TLV4082 have adjustable INx inputs that can be configured by an external resistor divider pair. When the voltage at the IN1 or IN2 input goes below the falling threshold, OUT1 or OUT2 is driven low, respectively. When IN1 or IN2 rises above the rising threshold, OUT1 or OUT2 goes high, respectively.

The comparators have a very low quiescent current of 2 µA (typical) and provide a precise, space-conscious solution for low-power, voltage monitoring. The TLV4062 and TLV4082 operate from 1.5 V to 5.5 V, over the –40°C to +125°C temperature range.





The TLV4062 and TLV4082 are a family of high-accuracy, dual-channel comparators featuring low power and small solution size. The IN1 and IN2 inputs include hysteresis to reject brief glitches, thus ensuring stable output operation without false triggering.

The TLV4062 and TLV4082 have adjustable INx inputs that can be configured by an external resistor divider pair. When the voltage at the IN1 or IN2 input goes below the falling threshold, OUT1 or OUT2 is driven low, respectively. When IN1 or IN2 rises above the rising threshold, OUT1 or OUT2 goes high, respectively.

The comparators have a very low quiescent current of 2 µA (typical) and provide a precise, space-conscious solution for low-power, voltage monitoring. The TLV4062 and TLV4082 operate from 1.5 V to 5.5 V, over the –40°C to +125°C temperature range.





Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV4062, TLV4082 Dual-Channel, Low-Power Comparator with Integrated Reference datasheet (Rev. A) PDF | HTML 10 Jun 2020
Application brief Voltage Supervision with a Comparator PDF | HTML 28 Sep 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TINA Circuit of TLV4082

SBVM974.TSC (12 KB) - TINA-TI Spice Model
Simulation model

TINA Model for TLV4082

SBVM964.ZIP (4 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOT-23 (DBV) 6 View options
USON (DRY) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos