TLV5604
(ACTIVE) 10-Bit, 3 us Quad DAC, Serial Input, Simultaneous Update, Programmable Settling Time, PowerDown

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TLV5604CD ACTIVE 0 to 70 4.50 | 1ku SOIC (D) | 16 View 40 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
TLV5604CDG4 ACTIVE 0 to 70 4.50 | 1ku SOIC (D) | 16 View 40 | TUBE 38 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLV5604CDR ACTIVE 0 to 70 3.70 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TLV5604CDRG4 ACTIVE 0 to 70 3.70 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TLV5604CPW ACTIVE 0 to 70 4.50 | 1ku TSSOP (PW) | 16 View 90 | TUBE 1K - 5K 1k quantity lead time: In stock
Contact Distributor TLV5604CPWG4 ACTIVE 0 to 70 4.50 | 1ku TSSOP (PW) | 16 View 90 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLV5604CPWR ACTIVE 0 to 70 3.70 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TLV5604CPWRG4 ACTIVE 0 to 70 3.70 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLV5604ID ACTIVE -40 to 85 4.75 | 1ku SOIC (D) | 16 View 40 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
TLV5604IDG4 ACTIVE -40 to 85 4.75 | 1ku SOIC (D) | 16 View 40 | TUBE 100 Typical lead time for 1k quantity: 4 to 8 weeks
TLV5604IPW ACTIVE -40 to 85 4.75 | 1ku TSSOP (PW) | 16 View 90 | TUBE 704 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor TLV5604IPWG4 ACTIVE -40 to 85 4.75 | 1ku TSSOP (PW) | 16 View 90 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLV5604IPWR ACTIVE -40 to 85 3.95 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLV5604IPWRG4 ACTIVE -40 to 85 3.95 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TLC5615   10-Bit, 12.5 us DAC, Serial Input, Low Power   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    Single channel equivalent device with larger settling time  
TLV5637   10-Bit, 1 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    2-channel equivalent device. Has an internal reference  
TLV5631   2.7V to 5.5V 10-Bit 8-Channel Serial DAC W/Int Ref   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    8-channel equivalent device with internal reference  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    SERIES VOLTAGE REFERENCE  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    OPERATIONAL AMPLIFIER  
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING    VOLTAGE TO CURRENT TRANSMITTER  

Technical Documents

Datasheet (1)

Tools & Software

Software (1)

Data Converter Plug-in for Code Composer Studio (Rev. D) 
(ZIP 5199 KB )    1,017 views, 05 May 2008  

Development Tools (1)

Name Part# Type
DCPFREETOOL Software Plug-In to Code Composer Studio DCPFREETOOL Plug-Ins

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here