TLV5614
(ACTIVE) 12-Bit, 3 us Quad DAC, Serial Input, Pgrmable Settling Time, Low Power, H/W or S/W PowerDown

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TLV5614CD ACTIVE 0 to 70 9.30 | 1ku SOIC (D) | 16 View 40 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
TLV5614CDG4 ACTIVE 0 to 70 9.30 | 1ku SOIC (D) | 16 View 40 | TUBE 51 Typical lead time for 1k quantity: 4 to 8 weeks
TLV5614CPW ACTIVE 0 to 70 11.30 | 1ku TSSOP (PW) | 16 View 90 | TUBE 437 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor TLV5614CPWG4 ACTIVE 0 to 70 11.30 | 1ku TSSOP (PW) | 16 View 90 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLV5614CPWR ACTIVE 0 to 70 9.30 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TLV5614CPWRG4 ACTIVE 0 to 70 9.30 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLV5614ID ACTIVE -40 to 85 12.00 | 1ku SOIC (D) | 16 View 40 | TUBE 402 Typical lead time for 1k quantity: 4 to 8 weeks
TLV5614IDG4 ACTIVE -40 to 85 12.00 | 1ku SOIC (D) | 16 View 40 | TUBE 50 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLV5614IDR ACTIVE -40 to 85 10.00 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TLV5614IDRG4 ACTIVE -40 to 85 10.00 | 1ku SOIC (D) | 16 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLV5614IPW ACTIVE -40 to 85 12.00 | 1ku TSSOP (PW) | 16 View 90 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
TLV5614IPWG4 ACTIVE -40 to 85 12.00 | 1ku TSSOP (PW) | 16 View 90 | TUBE 90 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLV5614IPWR ACTIVE -40 to 85 10.00 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TLV5614IPWRG4 ACTIVE -40 to 85 10.00 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TLV5616   12-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef.   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    Single channel equivalent device  
TLV5618A   12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    2-channel equivalent device  
TLV5610   2.7V to 5.5V 12-Bit 8-channel Serial DAC   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    10-channel equivalent device  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE    SERIES VOLTAGE REFERENCE  
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    OPERATIONAL AMPLIFIER  
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING    VOLTAGE TO CURRENT TRANSMITTER  

Technical Documents

Datasheet (1)

Tools & Software

Software (1)

Data Converter Plug-in for Code Composer Studio (Rev. D) 
(ZIP 5199 KB )    1,017 views, 05 May 2008  

Development Tools (1)

Name Part# Type
DCPFREETOOL Software Plug-In to Code Composer Studio DCPFREETOOL Plug-Ins

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here