TLV5620
(ACTIVE) 8-Bit, 10 us DAC, Serial Input, Quad DAC, Pgrmable 1x or 2x Output, Simultaneous Update

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TLV5620CD ACTIVE 0 to 70 1.20 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
TLV5620CDG4 ACTIVE 0 to 70 1.20 | 1ku SOIC (D) | 14 View 50 | TUBE 932 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLV5620CDR ACTIVE 0 to 70 1.00 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor TLV5620CDRG4 ACTIVE 0 to 70 1.00 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TLV5620CN ACTIVE 0 to 70 1.15 | 1ku PDIP (N) | 14 View 25 | TUBE 1K - 5K 1k quantity lead time: In stock
TLV5620CNE4 ACTIVE 0 to 70 1.15 | 1ku PDIP (N) | 14 View 25 | TUBE 175 Typical lead time for 1k quantity: 4 to 8 weeks
TLV5620ID ACTIVE -40 to 85 1.30 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Contact Distributor TLV5620IDG4 ACTIVE -40 to 85 1.30 | 1ku SOIC (D) | 14 View 50 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TLV5620IDR ACTIVE -40 to 85 1.05 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
TLV5620IDRG4 ACTIVE -40 to 85 1.05 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R 850 For lead times contact TI Authorized Distributor or local TI sales office
TLV5620IN ACTIVE -40 to 85 1.25 | 1ku PDIP (N) | 14 View 25 | TUBE 1K - 5K 1k quantity lead time: In stock
Contact Distributor TLV5620INE4 ACTIVE -40 to 85 1.25 | 1ku PDIP (N) | 14 View 25 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TLV5627   8-Bit, 3 us Quad DAC, Serial Input, Low Power, H/W or S/W Power Down   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    Equivalent device with lower settling time  
TLV5604   10-Bit, 3 us Quad DAC, Serial Input, Simultaneous Update, Programmable Settling Time, PowerDown   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    10-bit equivalent device with lower settling time  
DAC7554   Low-Power, Low-Glitch, 12-Bit DAC   DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS)    12-bit equivalent device with lower settling time  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 729 04 Apr 1997

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Haptics Technologies Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Introduction to Medical Imaging Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  
Technology Day Minneapolis In-Person   01 May 2013  


See More Training & Events
Click Here