Datasheet
- 8-Channel, 12-/10-/8-Bit, 2.7-V to 5.5-V, Low Power DAC with Power Down (Rev. F)
(PDF , 923 KB) 14 Nov 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TLV5630IDW | ACTIVE | -40 to 85 | 11.10 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | TLV5630IDWG4 | ACTIVE | -40 to 85 | 11.10 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | 47 | Typical lead time for 1k quantity: 4 to 8 weeks | | TLV5630IPW | ACTIVE | -40 to 85 | 13.10 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | TLV5630IPWG4 | ACTIVE | -40 to 85 | 13.10 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | 413 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TLV5630IPWR | ACTIVE | -40 to 85 | 11.10 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TLV5630IPWRG4 | ACTIVE | -40 to 85 | 11.10 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV5631 | 2.7V to 5.5V 10-Bit 8-Channel Serial DAC W/Int Ref | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 10-bit equivalent device |
| TLV5632 | 8-Bit 8-Ch. 1/3 us DAC, Ser. Input, Pgrmable Settling Time/Power Consump, Low Power, PwrDn, Int Ref | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 8-bit equivalent device |
| DAC7568 | 12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 12-bit equivalent with lower power, better internal reference drift and smaller package |
| TLV5629 | 8-Bit 8-Ch. 1/3 us DAC, Ser. Input, Pgrmable Settling Time/Power Consump., Low Power, PowerDown | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 8-bit equivalent device with no internal reference |
| TLV5628 | 8-Bit, 10us Octal DAC, Serial Input, Pgrmable 1x or 2x Output, Low Power | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | 8-bit equivalent device with larger settling time and no internal reference |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 923 | 14 Nov 2008 |
Tools & Software
Software (1)
|
Data Converter Plug-in for Code Composer Studio (Rev. D) (ZIP 5199 KB ) 1,017 views, 05 May 2008 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 