TLV6700 Micropower, 18V Window Comparator with 400mV Reference | TI.com

TLV6700 (ACTIVE)

Micropower, 18V Window Comparator with 400mV Reference

 

Description

The TLV6700 is a high voltage window comparator that operates over a 1.8 V to 18 V range. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 18 V. The TLV6700 can be used as a window comparator or as two independent comparators; the monitored voltage can be set with the use of external resistors.

OUTA is driven low when the voltage at INA+ drops below (VITP – VHYS), and goes high when the voltage returns above the respective threshold (VITP). OUTB is driven low when the voltage at INB– rises above VITP, and goes high when the voltage drops below the respective threshold (VITP – VHYS). Both comparators in the TLV6700 include built-in hysteresis to reject brief glitches, thereby ensuring stable output operation without false triggering.

The TLV6700 is available in a Thin SOT-23-6 and is specified over the junction temperature range of –40°C to 125°C.


Features

  • Wide Supply Voltage Range: 1.8 V to 18 V
  • Adjustable Threshold: Down to 400 mV
  • High Threshold Accuracy:
    • 0.5% Max at 25°C
    • 1.0% Max Over Temperature
  • Low Quiescent Current: 5.5 µA (Typ)
  • Open-Drain Outputs
  • Internal Hysteresis: 5.5 mV (Typ)
  • Temperature Range: –40°C to 125°C
  • Package: Thin SOT-23-6

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Comparators

 
Number of channels (#)
Output type
Vs (Min) (V)
Vs (Max) (V)
Propagation delay time (uS)
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Input bias current (+/-) (Max) (nA)
Rail-to-rail
Rating
Operating temperature range (C)
Features
Reference voltage (V)
VICR (Max) (V)
VICR (Min) (V)
Package Group
TLV6700 TLV6703 TLV6710 TLV6713
2     1     2     1    
Open Drain     Open Drain     Open Drain     Open Drain    
1.8     1.8     1.8     1.8    
18     18     36     36    
18     18     9.9      
3     3     3     3    
0.006     0.006     0.008     0.008    
15     25     25     25    
No     No     No     No    
Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
Hysteresis
Internal Reference    
Hysteresis
Internal Reference    
Hysteresis
Internal Reference    
Hysteresis
Internal Reference    
0.4     0.4     0.4     0.4    
6.5     6.5     1.7     1.7    
0     0     0     0    
SOT-23-THIN | 6     SOT-23-THIN | 6     SOT-23-THIN | 6     SOT-23-THIN | 6