Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 9.9 Vs (max) (V) 36 Vs (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.008 Input bias current (±) (max) (nA) 25 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 125 Features Hysteresis, Internal Reference VICR (max) (V) 1.7 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 9.9 Vs (max) (V) 36 Vs (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.008 Input bias current (±) (max) (nA) 25 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 125 Features Hysteresis, Internal Reference VICR (max) (V) 1.7 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • High Supply Voltage Range: 1.8 V to 36 V
  • Adjustable Threshold: Down to 400 mV
  • High Threshold Accuracy:
    • 0.25% (Typical)
    • 0.75% Max Over Temperature
  • Low Quiescent Current: 7 µA (Typical)
  • Open-Drain Outputs
  • Internal Hysteresis: 5.5 mV (Typical)
  • Temperature Range: –40°C to 125°C
  • Package: Thin SOT-23-6
  • High Supply Voltage Range: 1.8 V to 36 V
  • Adjustable Threshold: Down to 400 mV
  • High Threshold Accuracy:
    • 0.25% (Typical)
    • 0.75% Max Over Temperature
  • Low Quiescent Current: 7 µA (Typical)
  • Open-Drain Outputs
  • Internal Hysteresis: 5.5 mV (Typical)
  • Temperature Range: –40°C to 125°C
  • Package: Thin SOT-23-6

The TLV6710 is a high voltage window comparator that operates over a 1.8 V to 36 V range. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 25 V. The TLV6710 can be used as a window comparator or as two independent comparators; the monitored voltage can be set with the use of external resistors.

OUTA is driven low when the voltage at INA+ drops below (VITP – VHYS), and goes high when the voltage returns above the respective threshold (VITP). OUTB is driven low when the voltage at INB– rises above VITP, and goes high when the voltage drops below the respective threshold (VITP – VHYS). Both comparators in the TLV6710 include built-in hysteresis to reject brief glitches, thereby ensuring stable output operation without false triggering.

The TLV6710 is available in a Thin SOT-23-6 package and is specified over the junction temperature range of –40°C to 125°C.

 

The TLV6710 is a high voltage window comparator that operates over a 1.8 V to 36 V range. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 25 V. The TLV6710 can be used as a window comparator or as two independent comparators; the monitored voltage can be set with the use of external resistors.

OUTA is driven low when the voltage at INA+ drops below (VITP – VHYS), and goes high when the voltage returns above the respective threshold (VITP). OUTB is driven low when the voltage at INB– rises above VITP, and goes high when the voltage drops below the respective threshold (VITP – VHYS). Both comparators in the TLV6710 include built-in hysteresis to reject brief glitches, thereby ensuring stable output operation without false triggering.

The TLV6710 is available in a Thin SOT-23-6 package and is specified over the junction temperature range of –40°C to 125°C.

 

Download View video with transcript Video
Information

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLV6710 Micropower, 36-V Window Comparator With 400-mV Reference datasheet (Rev. B) PDF | HTML 04 Oct 2018
Application brief Voltage Supervision with a Comparator PDF | HTML 28 Sep 2023
Application brief A Voltage Monitor with Diagnostics 09 Jan 2019
Circuit design Window comparator with integrated reference circuit 13 Dec 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

TLV6710 PSpice Transient Model (Rev. A)

SNVMBJ4A.ZIP (159 KB) - PSpice Model
Simulation model

TLV6710 TINA-TI Reference Design

SNVMBO9.ZIP (11 KB) - TINA-TI Reference Design
Design tool

CIRCUIT060080 — Window comparator with integrated reference circuit

This circuit utilizes the TLV6710, which contains two comparators and a precision internal reference of 400 mV. The monitored voltage (VMON) is divided down by R1, R2 and R3. The voltage across R2 and R3 is compared to the 400 mV internal reference voltage (VREF). If the input signal (VMON) is (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP22125 — Battery back-up switch, charger and monitor reference design

A complete battery back-up, charger and monitoring is implemented with this reference design.  It includes switching between a 12/24-Vdc source and 12/24-V lead acid battery, constant current battery charging at 1A typical, battery maintenance float charge and monitoring circuits for the (...)
Test report: PDF
Schematic: PDF
Package Pins Download
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos