Automotive 200mA, Low IQ, Low Dropout Regulator for Portables - TLV70033-Q1

TLV70033-Q1 (ACTIVE)

Automotive 200mA, Low IQ, Low Dropout Regulator for Portables

Description

The TLV700xx-Q1 family of low-dropout (LDO) linear regulators are low-quiescent-current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision band-gap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of devices ideal for most battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV700xx-Q1 LDOs are available in the SOT-5 (DDC) and the SC70-5 (DCK) packages.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • 2% Accuracy
  • Low IQ: 31 µA
  • Fixed Output Voltages
    • TLV70033-Q1: 3.3 V
    • TLV70032-Q1: 3.2 V
    • TLV70030-Q1: 3.0 V
    • TLV70028-Q1: 2.8 V
    • TLV70025-Q1: 2.5 V
    • TLV70012A-Q1: 1.2 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF
  • Thermal Shutdown and Overcurrent Protection
  • Latch-Up Performance Meets 100 mA
    Per AEC-Q100, Level I
  • Available in the SOT-5 (DDC) and SC70-5 (DCK)
    Packages

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Additional Features
Rating
Operating Temperature Range (C)
Pin/Package
Approx. Price (US$)
TLV70033-Q1 TLV70012-Q1 TLV70012A-Q1 TLV70018-Q1 TLV70025-Q1 TLV70030-Q1 TLV70032-Q1
0.2     0.2     0.3     0.3     0.2     0.2     0.2    
Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output    
2     2     2     2     2     2     2    
5.5     5.5     5.5     5.5     5.5     5.5     5.5    
3.3     1.2     1.2     1.9     2.5     3     3.2    
3.3     1.2     1.2     1.8     2.5     3     3.2    
3.3     1.2     1.2     1.8     2.5     3     3.2    
0.03     0.03     0.03     0.03     0.03     0.03     0.03    
175     220     175     175     175     175     175    
2     2     2     2     2     2     2    
48     48     48     48     48     48     48    
51     51     51     51     51     51     51    
Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic     Ceramic    
Enable
Overcurrent Protection
Thermal Shutdown    
Enable
Overcurrent Protection
Thermal Shutdown    
Enable
Overcurrent Protection
Thermal Shutdown    
Enable
Overcurrent Protection
Thermal Shutdown    
Enable
Overcurrent Protection
Thermal Shutdown    
Enable
Overcurrent Protection
Thermal Shutdown    
Enable
Overcurrent Protection
Thermal Shutdown    
Automotive     Automotive     Automotive     Automotive     Automotive     Automotive     Automotive    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
5SOT     5SOT     5SC70     5SOT     5SOT     5SC70     5SOT    
0.17 | 1ku     0.17 | 1ku     0.17 | 1ku     0.17 | 1ku     0.17 | 1ku     0.17 | 1ku     0.17 | 1ku    
WEBENCH® TLV70033-Q1
    Min   Max   Range  
  Vin V    2.00 – 5.50V  
  Vout V    3.30 – 3.30V  
  Iout A    ≤ 0.2A  
  Ambient Temp °C    -40 – 125°C  
Footprint BOM Cost Efficiency
 
   
 
 
'U1 Cin Cout '
 
What are WEBENCH® tools?
Click Here