TLV7021 Small-Size Micropower Low-Voltage Comparator | TI.com

TLV7021 (ACTIVE)

Small-Size Micropower Low-Voltage Comparator

Small-Size Micropower Low-Voltage Comparator - TLV7021
 

Description

The TLV7011 and TLV7021 are single-channel, micro-power comparators that feature low-voltage operation with rail-to-rail input capability. These comparators are available in an ultra-small, leadless package measuring 0.8 mm × 0.8 mm, making them applicable for space-critical designs like smartphones and other portable or battery-powered applications.

The TLV7011 and TLV7021 offer an excellent speed-to-power combination with a propagation delay of 260 ns and a quiescent supply current of 5 µA. This combination of fast response time at micropower enables power conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6 V to 5.5 V, these comparators are compatible with 3-V and 5-V systems.

These comparators also feature no output phase inversion with overdriven inputs and internal hysteresis. These features make this family of comparators well suited for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.

The TLV7011 has a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load. The TLV7021 has an open-drain output stage that can be pulled beyond VCC, making it appropriate for level translators and bipolar to single-ended converters.

Features

  • Ultra-Small X2SON Package (0.8 mm × 0.8 mm × 0.4 mm)
  • Wide Supply Voltage Range of 1.6 V to 5.5 V
  • Quiescent Supply Current of 5 µA
  • Low Propagation Delay of 260 ns
  • Rail-to-Rail Common-Mode Input Voltage
  • Internal Hysteresis (4 mV)
  • Push-Pull and Open-Drain Output Options
  • No Phase Reversal for Overdriven Inputs
  • –40°C to 125°C Operating Ambient Temperature

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Comparators

 
Number of Channels (#)
Output Type
Vs (Min) (V)
Vs (Max) (V)
Propagation Delay Time (uS)
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Input Bias Current (+/-) (Max) (nA)
Rail-to-Rail
Rating
Operating Temperature Range (C)
Features
VICR (Max) (V)
VICR (Min) (V)
Package Group
TLV7021 TLV7011 TLV7031 TLV7041 TLV7081
1     1     1     1     1    
Open Drain     Push-Pull     Push-Pull     Open Drain     Open Drain    
1.6     1.6     1.6     1.6     1.7    
5.5     5.5     6.5     6.5     5.5    
0.26     0.26     3     3     4    
8     8     8     8     10    
0.005     0.005     0.000335     0.000335     0.000379    
0.005     0.005     0.002     0.002     0.01    
In     In     In
Out    
In
Out    
In
Out    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
Hysteresis
Small Size    
Hysteresis
Small Size    
Hysteresis
Small Size    
Hysteresis
Small Size    
Hysteresis
Small Size    
5.6     5.6     6.6     6.6     6.6    
0     0     0     0     0    
SC70
X2SON    
SC70
X2SON    
SC70
X2SON    
SC70
X2SON    
DSBGA