TLV703

ACTIVE

300-mA, high-PSRR, low-IQ, low-dropout voltage regulator

Product details

Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.2, 1.3, 1.5, 1.8, 2.5, 2.7, 2.8, 2.9, 3, 3.3 Noise (µVrms) 48 Iq (typ) (mA) 0.035 Thermal resistance θJA (°C/W) 254.1 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 52 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.2, 1.3, 1.5, 1.8, 2.5, 2.7, 2.8, 2.9, 3, 3.3 Noise (µVrms) 48 Iq (typ) (mA) 0.035 Thermal resistance θJA (°C/W) 254.1 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 52 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Very Low Dropout:
    • 37 mV at IOUT = 50 mA, VOUT = 2.8 V
    • 75 mV at IOUT = 100 mA, VOUT = 2.8 V
    • 220 mV at IOUT = 300 mA, VOUT = 2.8 V
  • 2% Accuracy
  • Low IQ: 35 µA
  • Fixed-Output Voltage Combinations Possible From 1.2 V to 4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF
  • Thermal Shutdown and Overcurrent Protection
  • Packages: 5-Pin SOT-23
  • Very Low Dropout:
    • 37 mV at IOUT = 50 mA, VOUT = 2.8 V
    • 75 mV at IOUT = 100 mA, VOUT = 2.8 V
    • 220 mV at IOUT = 300 mA, VOUT = 2.8 V
  • 2% Accuracy
  • Low IQ: 35 µA
  • Fixed-Output Voltage Combinations Possible From 1.2 V to 4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF
  • Thermal Shutdown and Overcurrent Protection
  • Packages: 5-Pin SOT-23

The TLV703 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision band-gap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low-dropout voltage make this series of devices ideal for a wide selection of battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV703 series of LDO linear regulators are available in a 5-pin SOT-23 package.

The TLV703 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision band-gap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low-dropout voltage make this series of devices ideal for a wide selection of battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV703 series of LDO linear regulators are available in a 5-pin SOT-23 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TLV773 ACTIVE 300-mA high-PSRR low-IQ low-dropout regulator with enable General purpose LDO with higher PSRR

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV703 300-mA, Low-IQ, Low-Dropout Regulator datasheet PDF | HTML 28 Mar 2017
Technical article How to choose the right kind of DC/DC conversion for your appliance design PDF | HTML 04 Dec 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT23LDO — DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package

User guide: PDF
Not available on TI.com
Simulation model

TLV70212 & TLV70312 PSpice Transient Model (Rev. A)

SLVM151A.ZIP (63 KB) - PSpice Model
Simulation model

TLV70213 & TLV70313 PSpice Transient Model (Rev. A)

SLVMBH9A.ZIP (59 KB) - PSpice Model
Simulation model

TLV70215 & TLV70315 PSpice Transient Model (Rev. A)

SLVM713A.ZIP (63 KB) - PSpice Model
Simulation model

TLV70218 & TLV70318 PSpice Transient Model (Rev. A)

SLVM152A.ZIP (62 KB) - PSpice Model
Simulation model

TLV70225 & TLV70325 PSpice Transient Model (Rev. A)

SLVM154A.ZIP (63 KB) - PSpice Model
Simulation model

TLV70227 & TLV70327 PSpice Transient Model

SLVMC08.ZIP (62 KB) - PSpice Model
Simulation model

TLV70228 & TLV70328 PSpice Transient Model (Rev. A)

SLVM155A.ZIP (62 KB) - PSpice Model
Simulation model

TLV70229 & TLV70329 PSpice Transient Model (Rev. A)

SLVM156A.ZIP (62 KB) - PSpice Model
Simulation model

TLV70230 & TLV70330 PSpice Transient Model (Rev. A)

SLVM157A.ZIP (61 KB) - PSpice Model
Simulation model

TLV70233 & TLV70333 PSpice Transient Model (Rev. A)

SLVM159A.ZIP (62 KB) - PSpice Model
Simulation model

TLV70310 PSpice Transient Model

SLVMC82.ZIP (63 KB) - PSpice Model
Simulation model

TLV70310 Unencrypted PSpice Transient Model

SLVMC84.ZIP (2 KB) - PSpice Model
Simulation model

TLV70311 PSpice Transient Model

SLVMC81.ZIP (63 KB) - PSpice Model
Simulation model

TLV70311 Unencrypted PSpice Transient Model

SLVMC83.ZIP (2 KB) - PSpice Model
Package Pins Download
SOT-23 (DBV) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos